Nederlands
English
2.35/2.40 - ELBOW 90°
VDL
PVC-U fitting program metric
Powered by
CAD模型選擇
{vdl/1_pvc_fittign_programe/235_elbow.prj},{NB=2.40.032_(mechanical=high)},{CNSORDERNO=2.40.032},{LODDEST=mechanical},{LODLEVEL=high},{D1=32},{D2=1\" (F)},{Z1=17.0},{Z2=18.0},{B=22},{C=21.0},{TYPE=B},{PN=16},{VERP=50},{CNSQUANTITY=50},{CNSMASSEXACT=68},{INFO=PDF},{PSTOL=0.001},{WAND=5.0},{A=41.90},{DD=35.5},{BB=9.2},{S=0.8},{R=0.8},{NDM2=33.249},{KDM2=30.291}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
D1
Diameter
[mm]
D2
Thread
[Inch]
Z1
Height
[mm]
Z2
Length
[mm]
B
Height
[mm]
C
Length
[mm]
TYPE
Type
ⁿ/ₐ
PN
Nominal pressure
[bar]
CNSQUANTITY
Packing number
ⁿ/ₐ
CNSMASSEXACT
Weight
[g]
2.35.016_(mechanical=high...
2.35.016
16
3/8" (F)
9.0
11.0
14
12.0
A
10
200
12
2.40.016_(mechanical=high...
2.40.016
16
3/8" (F)
9.0
11.0
14
12.0
B
16
50
16
2.35.020_(mechanical=high...
2.35.020
20
1/2" (F)
11.0
11.0
16
16.0
A
10
200
20
2.40.020_(mechanical=high...
2.40.020
20
1/2" (F)
11.0
11.0
16
16.0
B
16
50
26
2.35.025_(mechanical=high...
2.35.025
25
3/4" (F)
14.0
16.0
19
17.0
A
10
300
32
2.40.025_(mechanical=high...
2.40.025
25
3/4" (F)
14.0
16.0
19
17.0
B
16
50
40
2.35.032_(mechanical=high...
2.35.032
32
1" (F)
17.0
18.0
22
21.0
A
10
100
58
2.40.032_(mechanical=high...
2.40.032
32
1" (F)
17.0
18.0
22
21.0
B
16
50
68
2.35.040_(mechanical=high...
2.35.040
40
1 1/4" (F)
22.0
26.0
27
23.0
A
10
100
96
2.40.040_(mechanical=high...
2.40.040
40
1 1/4" (F)
22.0
26.0
27
23.0
B
16
50
108
2.35.050_(mechanical=high...
2.35.050
50
1 1/2" (F)
28.0
36.0
31
23.0
A
10
100
114
2.40.050_(mechanical=high...
2.40.050
50
1 1/2" (F)
28.0
36.0
31
23.0
B
16
50
192
2.35.063_(mechanical=high...
2.35.063
63
2" (F)
34.0
41.0
38
31.0
A
10
50
306
2.40.063_(mechanical=high...
2.40.063
63
2" (F)
34.0
41.0
38
31.0
B
16
25
338
2.40.075_(mechanical=high...
2.40.075
75
2 1/2" (F)
39.0
47.0
44
36.0
B
10
30
504
2.40.090_(mechanical=high...
2.40.090
90
3" (F)
46.0
58.0
51
39.0
B
10
17
822
2.40.110_(mechanical=high...
2.40.110
110
4" (F)
58.0
80.0
61
39.0
B
10
12
1298
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求