suomi
italiano
English
QA認證資訊
目錄: Univer
Created: 19.04.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Univer
OVF-12018 80 - Flange cast aluminium
Univer
Cylinders
Oval cylinders Ø18÷80 mm
Mounting parts
Powered by
CAD模型選擇
{univer/cylinders/ov/parts/ovf_12.prj},{NB=OVF-12032},{IDNR=},{CYL=32},{A=11},{B=24},{C=6.6},{F=10},{G=6.3},{L=115},{M=130},{R=0},{PN=OVF-12032},{AZ4=AZ4-VPA0512},{D=2x45°},{D1=2.000},{E=20},{H=4.0},{N=5.5},{P=36},{Q=9},{VERS=3.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CYL
Cylinder
[mm]
A
Diameter
[mm]
B
Width
[mm]
C
Diameter
[mm]
F
Length
[mm]
G
Depth
[mm]
L
Distance
[mm]
M
Height
[mm]
R
Distance
[mm]
PN
Part number
ⁿ/ₐ
AZ4
DIN7984 six-tilts cylinder screws with indoors
ⁿ/ₐ
OVF-12018
18
8
16
4.5
8
4.3
80
94
0
OVF-12018
AZ4-VPA0410
OVF-12025
25
10
20
5.5
10
5.7
100
115
0
OVF-12025
AZ4-VPA0414
OVF-12032
32
11
24
6.6
10
6.3
115
130
0
OVF-12032
AZ4-VPA0512
OVF-12040
40
11
30
6.6
10
6.3
130
146
0
OVF-12040
AZ4-VPA0518
OVF-12050
50
15
38
9.0
12
8.3
140
160
21
OVF-12050
AZ4-VPA0818
OVF-12063
63
15
50
9.0
15
8.3
140
160
33
OVF-12063
AZ4-VPA1018
OVF-12080
80
15
60
9.0
20
8.3
178
200
40
OVF-12080
AZ4-VPA1025
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求