目錄: Turck
Created: 27.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Turck
9910475 - Temperature Detection, Probe
Turck
Sensors
temperature20sensors
Powered by
CAD模型選擇
{turck/sensors/temperature20sensors/9910475.prj},{NB=9910475},{PREVIEW=../../../_pool_/39/50/9910475.png},{MASSZEICHNUNG=../../../_pool_/39/50/9910475.png},{BMENB=9910475},{DESCSHORT=Temperature Detection, Probe},{DESCLONG=Temperature Detection, Probe, Immersion sensor, Pt 100 probe according to DIN EN 60751, Resistant to vibrations and shocks, Connectable to TS, TTM, IM34, BL20, BL67, Max. temperature connector: 120°C, Connection mode: 4-wire connection},{EAN=4047101543919},{MANUNAME=Turck},{MANUTYPEDESC=TP-206A-CF-H1141-L100},{NO_CU_PER_OU=1},{DEEPLINK=Deeplink},{DEEPLINK_ENG=https://www.turck.de/en/product/9910475},{DEEPLINK_DEU=https://www.turck.de/de/product/9910475}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
BMENB
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
EAN
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
NO_CU_PER_OU
Packaging quantity
ⁿ/ₐ
9910475
9910475
Temperature Detection, Pr...
Temperature Detection, Pr...
4047101543919
Turck
TP-206A-CF-H1141-L100
1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求