目錄: Turck
Created: 27.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Turck
6884277 - excom I/O System, PROFIBUS-DP Interface
Turck
Fieldbus Technology
i2fo20systems
Powered by
CAD模型選擇
{turck/fieldbus20technology/i2fo20systems/6884277.prj},{NB=6884277},{PREVIEW=../../../_pool_/06/2e/6884277.png},{MASSZEICHNUNG=../../../_pool_/06/2e/6884277.png},{BMENB=6884277},{DESCSHORT=excom I/O System, PROFIBUS-DP Interface},{DESCLONG=excom I/O System, PROFIBUS-DP Interface, Gateway for PROFIBUS-DPV1 communication, Connection of the excom station to the PROFIBUS, Baud rate max. 1.5 Mbps, PROFIBUS interface acc. to PROFIBUS user organization (PNO)},{EAN=4047101350050},{MANUNAME=Turck},{MANUTYPEDESC=GDP-N/FW2.3},{NO_CU_PER_OU=1},{DEEPLINK=Deeplink},{DEEPLINK_ENG=https://www.turck.de/en/product/6884277},{DEEPLINK_DEU=https://www.turck.de/de/product/6884277}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
BMENB
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
EAN
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
NO_CU_PER_OU
Packaging quantity
ⁿ/ₐ
6884277
6884277
excom I/O System, PROFIBU...
excom I/O System, PROFIBU...
4047101350050
Turck
GDP-N/FW2.3
1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求