RS180 size
Tsubakimoto Chain Co.
Sprocket
Sprocket for Drive chain
RS Sprocket
Powered by
CAD模型選擇
{tsubakimoto/sprocket/rs_sprocket/rs_sprocket/rs180.prj},{NB=RS180-1C60TQ},{CNSORDERNO=RS180-1C60TQ},{Z=60},{DMIN=63.0},{DMAX=150},{DH=240},{L=125},{DO=1125},{DP=1091.98},{T=33.7},{TYPE=Welded},{WL=8},{CNSMASSEXACT=MIN},{PRA=1C},{CH=5.0},{RH=0.0},{A=546.11727},{R=17.98228},{E=46.55027},{AA=36.00000},{B=17.06667},{C=3.00000},{K=49.92548},{DB=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DMIN
Diameter of shaft hole min
[mm]
DMAX
Diameter of shaft hole max
[mm]
DH
Diameter of hub
[mm]
L
Length of hub
[mm]
DO
Outer diameter
[mm]
DP
Pitch circle diameter
[mm]
T
Tooth width
[mm]
TYPE
Type
ⁿ/ₐ
RS180-1B11T
RS180-1B11T
11
43.0
75
110
55
229
202.85
33.7
Welded
RS180-1B11TQ
RS180-1B11TQ
11
43.0
75
110
55
229
202.85
33.7
Welded
RS180-1B12T
RS180-1B12T
12
43.0
85
130
65
248
220.81
33.7
Welded
RS180-1B12TQ
RS180-1B12TQ
12
43.0
85
130
65
248
220.81
33.7
Welded
RS180-1B13T
RS180-1B13T
13
43.0
95
150
75
266
238.81
33.7
Welded
RS180-1B13TQ
RS180-1B13TQ
13
43.0
95
150
75
266
238.81
33.7
Welded
RS180-1B14T
RS180-1B14T
14
43.0
105
170
80
285
256.83
33.7
Welded
RS180-1B14TQ
RS180-1B14TQ
14
43.0
105
170
80
285
256.83
33.7
Welded
RS180-1B15T
RS180-1B15T
15
43.0
115
180
80
303
274.88
33.7
Welded
RS180-1B15TQ
RS180-1B15TQ
15
43.0
115
180
80
303
274.88
33.7
Welded
RS180-1B16T
RS180-1B16T
16
43.0
115
180
80
322
292.94
33.7
Welded
RS180-1B16TQ
RS180-1B16TQ
16
43.0
115
180
80
322
292.94
33.7
Welded
RS180-1B17T
RS180-1B17T
17
43.0
115
180
80
340
311.02
33.7
Welded
RS180-1B17TQ
RS180-1B17TQ
17
43.0
115
180
80
340
311.02
33.7
Welded
RS180-1B18T
RS180-1B18T
18
43.0
115
180
80
358
329.11
33.7
Welded
RS180-1B18TQ
RS180-1B18TQ
18
43.0
115
180
80
358
329.11
33.7
Welded
RS180-1B19T
RS180-1B19T
19
43.0
115
180
80
377
347.22
33.7
Welded
RS180-1B19TQ
RS180-1B19TQ
19
43.0
115
180
80
377
347.22
33.7
Welded
RS180-1B20T
RS180-1B20T
20
43.0
115
180
80
395
365.33
33.7
Welded
RS180-1B20TQ
RS180-1B20TQ
20
43.0
115
180
80
395
365.33
33.7
Welded
RS180-1C21T
RS180-1C21T
21
63.0
120
190
85
413
383.45
33.7
Welded
RS180-1C21TQ
RS180-1C21TQ
21
63.0
120
190
85
413
383.45
33.7
Welded
RS180-1C22T
RS180-1C22T
22
63.0
120
190
85
432
401.57
33.7
Welded
RS180-1C22TQ
RS180-1C22TQ
22
63.0
120
190
85
432
401.57
33.7
Welded
RS180-1C23T
RS180-1C23T
23
63.0
125
200
90
450
419.71
33.7
Welded
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求