AF
Tsubakimoto Chain Co.
Pulley
Standard Pulley
P5M
Powered by
CAD模型選擇
{tsubakimoto/pully/standard_type/p5m/af.prj},{NB=PT49P5M25AF15with Flange},{NT=49},{DP=77.99},{DO=76.84},{SH=AF},{MP=Carbon Steel},{MPX2='','Carbon Steel'},{DS=15-42},{D=15},{FL=with Flange},{DH=0},{BW=32},{BL=0},{DF=86},{SDF=71.0},{FNX=10860710},{BE=25}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
订购编码
ⁿ/ₐ
NT
Number of teeth
ⁿ/ₐ
DP
[mm]
DO
[mm]
SH
Shape
ⁿ/ₐ
MP
Material of Pulley
ⁿ/ₐ
DS
Diameter of Shaft hole
ⁿ/ₐ
BW
[mm]
DF
[mm]
SDF
[mm]
FN
Flange Number
ⁿ/ₐ
PT12P5M10AF
PT12P5M10AF
12
19.10
17.96
AF
Carbon Steel
5-6
16
23
13.0
PTSF10230130
PT13P5M10AF
PT13P5M10AF
13
20.69
19.55
AF
Carbon Steel
5-6
16
26
15.0
PTSF10260150
PT14P5M10AF
PT14P5M10AF
14
22.28
21.14
AF
Carbon Steel
5-6
16
28
16.0
PTSF10280160
PT15P5M10AF
PT15P5M10AF
15
23.87
22.73
AF
Carbon Steel
5-8
16
29
18.0
PTSF10290180
PT16P5M10AF
PT16P5M10AF
16
25.46
24.32
AF
Carbon Steel
5-10
16
31
19.0
PTSF10310190
PT17P5M10AF
PT17P5M10AF
17
27.06
25.91
AF
Carbon Steel
6-10
16
32
21.2
PTSF10320212
PT18P5M10AF
PT18P5M10AF
18
28.65
27.51
AF
Carbon Steel
6-12
16
36
22.4
PTSF10360224
PT19P5M10AF
PT19P5M10AF
19
30.24
29.10
AF
Carbon Steel
6-12
16
36
22.4
PTSF10360224
PT20P5M10AF
PT20P5M10AF
20
31.83
30.69
AF
Carbon Steel
6-12
16
36
22.4
PTSF10360224
PT21P5M10AF
PT21P5M10AF
21
33.42
32.28
AF
Carbon Steel
6-14
16
39
26.5
PTSF10390265
PT22P5M10AF
PT22P5M10AF
22
35.01
33.87
AF
Carbon Steel
8-17
16
43
30.0
PTSF10430300
PT23P5M10AF
PT23P5M10AF
23
36.61
35.46
AF
Carbon Steel
8-17
16
43
30.0
PTSF10430300
PT24P5M10AF
PT24P5M10AF
24
38.20
37.06
AF
Carbon Steel
8-17
16
44
31.0
PTSF10440310
PT25P5M10AF
PT25P5M10AF
25
39.79
38.65
AF
Carbon Steel
10-20
16
45
33.5
PTSF10450335
PT26P5M10AF
PT26P5M10AF
26
41.38
40.24
AF
Carbon Steel
10-20
16
47
35.5
PTSF10470355
PT27P5M10AF
PT27P5M10AF
27
42.97
41.83
AF
Carbon Steel
10-20
16
48
37.5
PTSF10480375
PT28P5M10AF
PT28P5M10AF
28
44.56
43.42
AF
Carbon Steel
10-22
16
52
37.5
PTSF10520375
PT29P5M10AF
PT29P5M10AF
29
46.15
45.01
AF
Carbon Steel
10-22
16
52
40.0
PTSF10520400
PT30P5M10AF
PT30P5M10AF
30
47.75
46.60
AF
Carbon Steel
12-24
16
55
42.5
PTSF10550425
PT31P5M10AF
PT31P5M10AF
31
49.34
48.20
AF
Carbon Steel
12-24
16
55
42.5
PTSF10550425
PT32P5M10AF
PT32P5M10AF
32
50.93
49.79
AF
Carbon Steel
12-26
16
55
42.5
PTSF10550425
PT33P5M10AF
PT33P5M10AF
33
52.52
51.38
AF
Carbon Steel
12-26
16
58
45.0
PTSF10580450
PT34P5M10AF
PT34P5M10AF
34
54.11
52.97
AF
Carbon Steel
12-28
16
61
49.0
PTSF10610490
PT35P5M10AF
PT35P5M10AF
35
55.70
54.56
AF
Carbon Steel
12-28
16
61
49.0
PTSF10610490
PT36P5M10AF
PT36P5M10AF
36
57.30
56.15
AF
Carbon Steel
12-30
16
64
50.0
PTSF10640500
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求