SZL strain relief
Tsubakimoto Chain Co.
Cable veyor
Accessories for cable veyor
Powered by
CAD模型選擇
{tsubakimoto/pla_cable/accessories_for_cable_veyor/szl_zugentlastung_asmtab.prj},{NB=CL-SZL-14(10.5,Feder)},{TYP=SZL-14},{IDNR=24991},{LEITUNG=> 10.5 - 14.5 mm},{LT=10.5},{KLEMME=Feder},{BMIN=23},{BMAX=26},{H=35},{VERS=3},{INFO=PDF Katalog},{PPATH=assemblies\\szl_zugentlastung_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CNSORDERNO
订购编码
ⁿ/ₐ
LEITUNG
for Cable diameter
ⁿ/ₐ
BMIN
Width B at Ø min
[mm]
BMAX
Width B at Ø max
[mm]
H
Height
[mm]
CL-SZL-8
CL-SZL-8
> 5.0 - 8.0 mm
16
16
28
CL-SZL-10
CL-SZL-10
> 8.0 - 10.5 mm
20
20
30
CL-SZL-14
CL-SZL-14
> 10.5 - 14.5 mm
23
26
35
CL-SZL-18
CL-SZL-18
> 14.5 - 18 mm
25
32
40
CL-SZL-22
CL-SZL-22
> 18.0 - 22.0 mm
30
36
44
CL-SZL-27
CL-SZL-27
> 22.0 - 27.0 mm
34
39
50
CL-SZL-32
CL-SZL-32
> 27.0 - 32.0 mm
39
44
56
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求