MZ Series
Tsubakimoto Chain Co.
凸轮离合器
MZ Series
Powered by
CAD模型選擇
{tsubakimoto/cam_clutch/mz_series/mz_series_asmtab.prj},{NB=MZ35},{MN=MZ35},{TC=1080},{DT=0.49},{OI=1700},{OO=300},{MI=150},{BO=35},{KEY=10 x 3.3},{BB=10.000},{TT=3.300},{A=87},{B=110},{C=85},{D=95},{E=80},{F=50},{G=8.7},{N=6},{HM=6 x M8 x P1.25},{NDM=8},{P=1.25},{S=16},{W=4.8},{GX=8.870},{PPATH=mz_series/mz_series_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
MN
型号
ⁿ/ₐ
TC
Torque Capacity
[Nm]
DT
Drag Torque
[Nm]
OI
Max. Overrunning - Inner Race
[r/min]
OO
Max. Overrunning - Outer race
[r/min]
MI
Max. indexing
[cycle/min]
BO
轴孔径
[mm]
KEY
键槽
ⁿ/ₐ
A
内圈宽度
[mm]
B
外圈直径
[mm]
C
外圈宽度
[mm]
D
螺纹孔: PCD
[mm]
E
Inlay diameter
[mm]
F
轮毂直径
[mm]
G
Inlay depth
[mm]
HM
No. of Tapped Holes x Size x Pitch
ⁿ/ₐ
S
螺纹孔: 螺纹长度
[mm]
W
重量
[kg]
MZ15
MZ15
MZ15
186
0.20
2200
900
150
15
5 x 2.3
62
68
60
58
47
25
5.5
6 x M5 x P0.8
10
1.4
MZ17
MZ17
MZ17
215
0.20
2000
800
150
17
5 x 2.3
66
75
64
64
52
28
6.3
6 x M5 x P0.8
10
1.8
MZ20
MZ20
MZ20
323
0.29
1900
700
150
20
6 x 2.8
67
80
65
68
55
30
7.6
6 x M6 x P1.0
12
2.0
MZ30-22
MZ30-22
MZ30-22
735
0.39
1800
500
150
22
6 x 2.8
82
100
80
88
75
45
8.9
6 x M8 x P1.25
16
3.7
MZ30-25
MZ30-25
MZ30-25
735
0.39
1800
500
150
25
8 x 3.3
82
100
80
88
75
45
8.9
6 x M8 x P1.25
16
3.7
MZ30
MZ30
MZ30
735
0.39
1800
500
150
30
10 x 3.3
82
100
80
88
75
45
8.9
6 x M8 x P1.25
16
3.7
MZ35
MZ35
MZ35
1080
0.49
1700
300
150
35
10 x 3.3
87
110
85
95
80
50
8.7
6 x M8 x P1.25
16
4.8
MZ45-40
MZ45-40
MZ45-40
1620
0.69
1700
300
150
40
12 x 3.3
92
125
90
110
95
60
8.4
8 x M8 x P1.25
16
6.2
MZ45
MZ45
MZ45
1620
0.69
1700
300
150
45
14 x 3.8
92
125
90
110
95
60
8.4
8 x M8 x P1.25
16
6.2
MZ60-50
MZ60-50
MZ60-50
2110
0.98
1600
250
150
50
14 x 3.8
102
155
100
140
125
80
9.1
8 x M8 x P1.25
16
10.2
MZ60-55
MZ60-55
MZ60-55
2110
0.98
1600
250
150
55
16 x 4.3
102
155
100
140
125
80
9.1
8 x M8 x P1.25
16
10.2
MZ60
MZ60
MZ60
2110
0.98
1600
250
150
60
18 x 4.4
102
155
100
140
125
80
9.1
8 x M8 x P1.25
16
10.2
MZ70-65
MZ70-65
MZ70-65
3040
1.27
1300
250
150
65
18 x 4.4
105
175
103
162
145
95
8.6
8 x M8 x P1.25
16
13.2
MZ70
MZ70
MZ70
3040
1.27
1300
250
150
70
20 x 4.9
105
175
103
162
145
95
8.6
8 x M8 x P1.25
16
13.2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求