您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
TSS Type TRQ - Radial Oil Seal TRQ
Trelleborg
Industrial Sealing Systems
Rotary Seals
Radial oil seal
TSS Type TRQ
Powered by
CAD模型選擇
{trelleborg_sealing_solutions/industrial_sealing_systems/rotationsdichtungen/radial_wellendichtring/trq/rwdr_trq_asmtab.prj},{NB=TRQ1D0350-4V012 (0)},{IDNR=},{PARTNO=TRQ1D0350},{D1=35.0},{D2=52},{B=6},{NUT=0},{MC=4V012},{OM1=Stahlblech},{BF=12CC},{SNBR=-},{SFKM=X},{PPATH=rwdr_trq_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
PARTNO
Part No.
ⁿ/ₐ
D1
Shaft diameter h11
[mm]
D2
Bore diameter H8
[mm]
B
Ring width
[mm]
B1
Groove Width
[mm]
B2
Groove Width
[mm]
OM1
Standard metal insert material
ⁿ/ₐ
OM2
Standard spring
ⁿ/ₐ
TRQ0D0150-4N011
TRQ0D0150
15.0
25
6
5.10
6.3
Carbon steel
Carbon steel
TRQ0D0195-4V012
TRQ0D0195
19.5
30
6
5.10
6.3
Carbon steel
Stainless steel
TRQ0D0240-4N011
TRQ0D0240
24.0
40
6
5.10
6.3
Carbon steel
Carbon steel
TRQ0D0250-4V012
TRQ0D0250
25.0
35
6
5.10
6.3
Carbon steel
Stainless steel
TRQ0D0270-4N011
TRQ0D0270
27.0
44
7
5.95
7.3
Carbon steel
Carbon steel
TRQ0D0320-4V012
TRQ0D0320
32.0
47
6
5.10
6.3
Carbon steel
Stainless steel
TRQ1D0320-4N011
TRQ1D0320
32.0
48
7
5.95
7.3
Carbon steel
Carbon steel
TRQ1D0350-4V012
TRQ1D0350
35.0
52
6
5.10
6.3
Carbon steel
Stainless steel
TRQ0D0350-4V012
TRQ0D0350
35.0
54
6
5.10
6.3
Carbon steel
Stainless steel
TRQBD0400-4V012
TRQBD0400
40.0
55
7
5.95
7.3
Carbon steel
Stainless steel
TRQ0D0450-4V012
TRQ0D0450
45.0
62
7
5.95
7.3
Carbon steel
Stainless steel
TRQ0D0470-4N011
TRQ0D0470
47.0
62
7
5.95
7.3
Carbon steel
Carbon steel
TRQ0D0500-4V012
TRQ0D0500
50.0
72
7
5.95
7.3
Carbon steel
Stainless steel
TRQ0D0550-4V012
TRQ0D0550
55.0
70
7
5.95
7.3
Carbon steel
Stainless steel
TRQ1D0550-4N011
TRQ1D0550
55.0
83
7
5.95
7.3
Carbon steel
Carbon steel
TRQ0D0600-4V012
TRQ0D0600
60.0
80
7
5.95
7.3
Carbon steel
Stainless steel
TRQ0D0700-4V012
TRQ0D0700
70.0
90
7
5.95
7.3
Carbon steel
Stainless steel
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求