您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Cassette seal system 500 - Rotary seal, shaft sealing element from elastomer and metal material
Trelleborg
Industrial Sealing Systems
Rotary Seals
Cassette seal
System 500
Powered by
CAD模型選擇
{trelleborg_sealing_solutions/industrial_sealing_systems/rotationsdichtungen/kassettendichtungen/500/kd_500_asmtab.prj},{NB=TC5000135-4N063 (0)},{IDNR=},{PARTNO=TC5000135},{D1=135.0},{D2=165},{B=17},{NUT=0},{MC=4N063},{OM1=Stahlblech},{OM2=Federstahl},{S500NBR=x},{S500HNBR=x},{S500FKM=x},{PPATH=kd_500_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
PARTNO
Part-No.
ⁿ/ₐ
D1
Shaft diameter h8
[mm]
D2
Bore diameter H8
[mm]
B
Ring width
[mm]
OM1
Standard metal case
ⁿ/ₐ
OM2
Standard spring
ⁿ/ₐ
TC5000090-4N063
TC5000090
90.0
130
17
Carbon steel
Carbon steel
TC5000100-4N063
TC5000100
100.0
130
17
Carbon steel
Carbon steel
TC5100100-4N063
TC5100100
100.0
140
17
Carbon steel
Carbon steel
TC5000110-4N063
TC5000110
110.0
140
17
Carbon steel
Carbon steel
TC5000111-4N063
TC5000111
111.0
146
17
Carbon steel
Carbon steel
TC5000120-4N063
TC5000120
120.0
160
17
Carbon steel
Carbon steel
TC5000125-4N063
TC5000125
125.0
160
17
Carbon steel
Carbon steel
TC5000128-4N063
TC5000128
128.0
164
17
Carbon steel
Carbon steel
TC5000130-4N063
TC5000130
130.0
160
17
Carbon steel
Carbon steel
TC5100130-4N063
TC5100130
130.0
170
17
Carbon steel
Carbon steel
TC5000135-4N063
TC5000135
135.0
165
17
Carbon steel
Carbon steel
TC5000140-4N063
TC5000140
140.0
170
17
Carbon steel
Carbon steel
TC5000143-4N063
TC5000143
143.3
191
16
Carbon steel
Carbon steel
TC5000145-4N063
TC5000145
145.0
175
17
Carbon steel
Carbon steel
TC5000149-4N063
TC5000149
149.9
176
16
Carbon steel
Carbon steel
TC5000150-4N063
TC5000150
155.0
190
17
Carbon steel
Carbon steel
TC5000155-4N063
TC5000155
158.0
188
17
Carbon steel
Carbon steel
TC5000160-4N063
TC5000160
160.0
196
17
Carbon steel
Carbon steel
TC5000178-4N063
TC5000178
178.0
205
17
Carbon steel
Carbon steel
TC5000187-4N063
TC5000187
187.0
230
17
Carbon steel
Carbon steel
TC5000190-4N063
TC5000190
190.0
230
17
Carbon steel
Carbon steel
TC5000320-4N063
TC5000320
320.0
360
19
Carbon steel
Carbon steel
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求