POLYPAC® - Selemaster SM - Single acting compact rod seal with anti-extrusion ring from rubber + fabric reinforced rubber + POM materials
Trelleborg
Industrial Sealing Systems
Fluid Sealing Systems
Rod seals
POLYPAC® - Selemaster SM
Powered by
CAD模型選擇
{trelleborg_sealing_solutions/industrial_sealing_systems/fluid-dichtsysteme/stangendichtungen/polypac_selemaster_sm/pssm_tab.prj},{NB=RCK000765-N8CO (0)},{IDNR=},{OM1=POM},{OM2=cotton fabric reinforced nitrile - NBR 80 Shore A},{DN=76.50},{D=96.50},{L=32.50},{D1=76.90},{NUT=0},{MC= NBR 80 Shore A},{SPALT=-},{SNO=0},{PRNX=379301},{PRNX1=1AX},{PPATH=pssm_tpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNO
Part No.
ⁿ/ₐ
DN
Rod Diameter h9
[mm]
D
Groove Diameter H10
[mm]
L
Groove Width +0.4
[mm]
D1
Dia. +/-0.1
[mm]
MC
Seal Material
ⁿ/ₐ
PRN
Description
ⁿ/ₐ
RCK000150-N8CO
RCK000150
15.00
27.00
20.00
15.40
NBR 80 Shore A
SM 106059/1AX
RCK000200-N8CO
RCK000200
20.00
33.00
20.00
20.40
NBR 80 Shore A
SM 129078/1AX
RCK000220-N8CO
RCK000220
22.00
35.00
20.00
22.40
NBR 80 Shore A
SM 137086/1AX
RCK000250-N8CO
RCK000250
25.00
38.00
20.00
25.40
NBR 80 Shore A
SM 149098/1AX
RCK000280-N8CO
RCK000280
28.00
41.00
20.00
28.40
NBR 80 Shore A
SM 161110/1AX
RCK000300-N8CO
RCK000300
30.00
43.00
20.00
30.40
NBR 80 Shore A
SM 169118/1AX
RCK000320-N8CO
RCK000320
32.00
47.00
22.50
32.40
NBR 80 Shore A
SM 185125/1AX
RCK000350-N8CO
RCK000350
35.00
45.00
25.60
35.40
NBR 80 Shore A
SM 177137/1AX
RCK100350-N8CO
RCK100350
35.00
47.00
22.50
35.40
NBR 80 Shore A
SM 185137/1AX
RCK200350-N8CO
RCK200350
35.00
50.00
22.50
35.40
NBR 80 Shore A
SM 196137/1AX
RCK000360-N8CO
RCK000360
36.00
51.00
22.50
36.40
NBR 80 Shore A
SM 200141/1AX
RCK000381-N8CO
RCK000381
38.10
50.80
23.90
38.50
NBR 80 Shore A
SM 200150/1AX
RCK200400-N8CO
RCK200400
40.00
52.00
22.50
40.40
NBR 80 Shore A
SM 204157/1AX
RCK100400-N8CO
RCK100400
40.00
55.00
22.60
40.40
NBR 80 Shore A
SM 216157/1AX
RCK000400-N8CO
RCK000400
40.00
60.00
30.00
40.40
NBR 80 Shore A
SM 236157/1AX
RCK000450-N8CO
RCK000450
45.00
60.00
22.50
45.40
NBR 80 Shore A
SM 236177/1AX
RCK100450-N8CO
RCK100450
45.00
65.00
28.00
45.40
NBR 80 Shore A
SM 255177/1AX
RCK000500-N8CO
RCK000500
50.00
63.00
20.00
50.40
NBR 80 Shore A
SM 248196/1AX
RCK100500-N8CO
RCK100500
50.00
65.00
24.50
50.40
NBR 80 Shore A
SM 255196/1AX
RCK200500-N8CO
RCK200500
50.00
65.00
26.50
50.40
NBR 80 Shore A
SM 255196/2AX
RCK300500-N8CO
RCK300500
50.00
65.00
22.50
50.40
NBR 80 Shore A
SM 255196/1BX
RCK400500-N8CO
RCK400500
50.00
70.00
30.00
50.40
NBR 80 Shore A
SM 275196/1BX
RCK500500-N8CO
RCK500500
50.00
70.00
31.90
50.40
NBR 80 Shore A
SM 275196/1AX
RCK000508-N8CO
RCK000508
50.80
66.67
24.90
51.20
NBR 80 Shore A
SM 262200/1AX
RCK000550-N8CO
RCK000550
55.00
70.00
25.00
55.40
NBR 80 Shore A
SM 275216/1AX
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求