Orkot® Slydring® - Wear Ring - Orkot® Slydring® for Piston According to ISO 10766 Groove Dimension
Trelleborg
Industrial Sealing Systems
Fluid Sealing Systems
Slydring®
Groove Design for Piston (External)
Orkot® Slydring®
Powered by
CAD模型選擇
{trelleborg_sealing_solutions/industrial_sealing_systems/fluid-dichtsysteme/fuehrungsringe/kolben/orkot_slydring/ly_sr_fr_ko_ass_tab.prj},{NB=GP6501250-C320 (0)},{PARTNO=GP6501250},{DN=125.0},{D2=120.0},{L2=5.6},{W=2.50},{NUT=0},{S1=0.90},{MC=C320},{RMAX=0.2},{PPATH=ly_sr_fr_ko_tpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNO
Part No.
ⁿ/ₐ
DN
Bore Diameter H9
[mm]
D2
Groove Diameter h8
[mm]
L2
Groove Width +0.2
[mm]
W
Ring Tickness
[mm]
Z1
Ring Gap
[mm]
S1
Radial Clearance S1
[mm]
GP6500160-C320
GP6500160
16.0
11.0
5.6
2.50
2.0
0.90
GP6500180-C320
GP6500180
18.0
13.0
5.6
2.50
2.0
0.90
GP6500200-C320
GP6500200
20.0
15.0
5.6
2.50
2.0
0.90
GP6500220-C320
GP6500220
22.0
17.0
5.6
2.50
2.0
0.90
GP6500250-C320
GP6500250
25.0
20.0
5.6
2.50
2.0
0.90
GP6900250-C320
GP6900250
25.0
20.0
9.7
2.50
2.0
0.90
GP6500270-C320
GP6500270
27.0
22.0
5.6
2.50
2.0
0.90
GP6500280-C320
GP6500280
28.0
23.0
5.6
2.50
2.0
0.90
GP6900300-C320
GP6900300
30.0
25.0
9.7
2.50
2.0
0.90
GP4300320-C320
GP4300320
32.0
28.9
4.0
1.55
2.0
0.50
GP6500320-C320
GP6500320
32.0
27.0
5.6
2.50
2.0
0.90
GP6900320-C320
GP6900320
32.0
27.0
9.7
2.50
2.0
0.90
GP6500330-C320
GP6500330
33.0
28.0
5.6
2.50
2.0
0.90
GP6500350-C320
GP6500350
35.0
30.0
5.6
2.50
2.0
0.90
GP6900350-C320
GP6900350
35.0
30.0
9.7
2.50
2.0
0.90
GP6500360-C320
GP6500360
36.0
31.0
5.6
2.50
2.0
0.90
GP6900360-C320
GP6900360
36.0
31.0
9.7
2.50
2.0
0.90
GP6900370-C320
GP6900370
37.0
32.0
9.7
2.50
2.0
0.90
GP4300400-C320
GP4300400
40.0
36.9
4.0
1.55
2.0
0.50
GP6500400-C320
GP6500400
40.0
35.0
5.6
2.50
2.0
0.90
GP6900400-C320
GP6900400
40.0
35.0
9.7
2.50
2.0
0.90
GP6500410-C320
GP6500410
41.0
36.0
5.6
2.50
2.0
0.90
GP6900410-C320
GP6900410
41.0
36.0
9.7
2.50
2.0
0.90
GP6500420-C320
GP6500420
42.0
37.0
5.6
2.50
2.0
0.90
GP6500440-C320
GP6500440
44.0
39.0
5.6
2.50
2.0
0.90
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求