Piston seal Type APMP from bore diameter 32 - Piston seal Type APMP from bore diameter 32 from Polyurethan
Trelleborg
Industrial Sealing Systems
Pneumatic Seals
Piston seal
Type APMP from Bore Diameter 32
Powered by
CAD模型選擇
{trelleborg_sealing_solutions/industrial_sealing_systems/dichtsysteme_pneumatik/kolbendichtungen/apmp_from_32/apmp_32_assy_tab.prj},{NB=APMP00400-WU9E1(0)},{IDNR=},{PARTNO=APMP00400},{D=40.0},{B2=14.5},{B=7.25},{T=5.0},{BB=4.25},{D1=34.0},{Q=0.5},{DD=12.0},{D2=37.5},{NUT=0},{MC=WU9E1},{PPATH=apmp_32_tpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
PARTNO
Part No.
ⁿ/ₐ
D
Bore diameter
[mm]
B2
Seal axial width
[mm]
B
Ring width
[mm]
T
Magnet groove width
[mm]
BB
Retainer deviation
[mm]
D1
Piston diameter h7
[mm]
Q
Retainer depth
[mm]
DD
Rod diameter h7
[mm]
D2
Magnet diameter
ⁿ/ₐ
APMP00320-WU9E1
APMP00320
32.0
14.0
7.00
3.0
4.00
26.0
0.5
12.0
29.5
APMP10320-WU9E1
APMP10320
32.0
14.0
7.00
5.0
4.00
26.0
0.5
12.0
29.5
APMP00400-WU9E1
APMP00400
40.0
14.5
7.25
5.0
4.25
34.0
0.5
12.0
37.5
APMP00500-WU9E1
APMP00500
50.0
14.5
7.25
5.0
4.25
43.0
0.6
16.0
46.5
APMP00630-WU9E1
APMP00630
63.0
20.0
10.00
5.0
6.00
55.0
0.8
16.0
59.5
APMP00800-WU9E1
APMP00800
80.0
22.0
11.00
5.0
6.50
72.0
0.8
20.0
76.5
APMP01000-WU9E1
APMP01000
100.0
26.0
13.00
5.0
7.50
90.0
0.8
25.0
96.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求