22980(Steel Stainless steel) - 活節螺栓
TOHATSU伍全企業股份有限公司
彈簧螺絲華司
螺絲、螺栓、螺帽
活節螺栓
Powered by
CAD模型選擇
{tohatsu/spring_screw_washer/screws_bolts_nuts/eye-bolts/22980-0081.prj},{NB=22980.0324},{PN=22980.0324},{ROHS=YES},{MA=鋼},{PS=D1公差H9},{M=20},{L=160},{D=40},{D1=18},{C=52},{H=22},{URL=https://www.tohatsu.com.tw},{WED=網站}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
品號
ⁿ/ₐ
ROHS
綠色檢驗
ⁿ/ₐ
MA
材質
ⁿ/ₐ
PS
備註
ⁿ/ₐ
M
[mm]
22980.0081
22980.0081
YES
鋼
D1公差H7
8
22980.0084
22980.0084
YES
鋼
D1公差H7
8
22980.0103
22980.0103
YES
鋼
D1公差H7
10
22980.0106
22980.0106
YES
鋼
D1公差H7
10
22980.0108
22980.0108
YES
鋼
D1公差H7
10
22980.0122
22980.0122
YES
鋼
D1公差H7
12
22980.0125
22980.0125
YES
鋼
D1公差H7
12
22980.0128
22980.0128
YES
鋼
D1公差H7
12
22980.0163
22980.0163
YES
鋼
D1公差H7
16
22980.0168
22980.0168
YES
鋼
D1公差H7
16
22980.0202
22980.0202
YES
鋼
D1公差H9
5
22980.0203
22980.0203
YES
鋼
D1公差H9
5
22980.0204
22980.0204
YES
鋼
D1公差H9
5
22980.0205
22980.0205
YES
鋼
D1公差H9
5
22980.0212
22980.0212
YES
鋼
D1公差H9
6
22980.0214
22980.0214
YES
鋼
D1公差H9
6
22980.0216
22980.0216
YES
鋼
D1公差H9
6
22980.0218
22980.0218
YES
鋼
D1公差H9
6
22980.0222
22980.0222
YES
鋼
D1公差H9
6
22980.0232
22980.0232
YES
鋼
D1公差H9
8
22980.0234
22980.0234
YES
鋼
D1公差H9
8
22980.0236
22980.0236
YES
鋼
D1公差H9
8
22980.024
22980.024
YES
鋼
D1公差H9
8
22980.0244
22980.0244
YES
鋼
D1公差H9
8
22980.0252
22980.0252
YES
鋼
D1公差H9
10
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SPCB - 活节螺栓
爱安特3D模型图库
24.04.2024
EH 22980. - Swing Bolts DIN 444, form B
Halder
22.12.2022
TAH65 - Articulated bolt
怡合达3D电子图库
20.06.2024
EH 22980. - Swing Bolts DIN 444, form B, quality 8.8
Halder
22.12.2022
08910 - Drill bushes flanged DIN 172 Form A
norelem
30.05.2024
SGF031520 - 蝶型螺帽
TOHATSU伍全企業股份有限公司
21.06.2024
BN 1940 - Eye bolts (DIN 444 B), 4.6, zinc plated blue
Bossard Catalog
31.10.2023
YAH03
安昂商城 - FA工厂自动化零件
26.01.2024
Modèle 31-220 - Vis à oeil inox
EMILE MAURIN - Eléments Standard Mécaniques
29.07.2020
HGBBR, HGBMR, HGBSR - Hinge Bolt - Male Thread Type - R-Type - Right-Hand T...
Misumi
04.06.2021
B0129 - Eye bolts DIN 444 Form B
Blohm
03.06.2024
DIN 444 - Eye screws
Elesa
24.06.2024
DIN 444 NI - Stainless Steel-Swing bolts
Elesa+Ganter
21.06.2024
Reference 62944 - Eye bolt for turnbuckle - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
22.06.2018
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求