T-Piece with no Bracket
ABB Installation Products
Harnessflex
Sealed Fittings
Powered by
CAD模型選擇
{thomas_betts/harnessflex/sealed_fittings/t_piece_no_bracket.prj},{NB=TP16},{CN=TP16},{SIZEANC=16},{SIZEBNC=16},{SIZECNC=16},{SIZEANW=13},{SIZEBNW=13},{SIZECNW=13},{MAT=Polyamide (Nylon) 66},{DESCRIPTION=Sealed T Piece},{D=55.700},{E=41.400},{F=30.400},{G=30.500},{H=11.900},{NOTE=Order T-piece bodies, cap nuts and sealing bushes separately},{T=22.000},{CDIA=29.239},{FCD=27.430},{D1=16.500},{D2=15.000},{D3=0.000},{L1=11.900},{T1=0.000},{T2=0.000},{CH=1.000},{G1=13.750},{D4=4.873}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
CN
Cat. No.
ⁿ/ₐ
SIZEANC
A Conduit Size (NC)
[mm]
SIZEBNC
B Conduit Size (NC)
[mm]
SIZECNC
C Conduit Size (NC)
[mm]
SIZEANW
A Conduit Size (NW)
[mm]
SIZEBNW
B Conduit Size (NW)
[mm]
SIZECNW
C Conduit Size (NW)
[mm]
MAT
Material
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
NOTE
Note
ⁿ/ₐ
TP12
TP12
12
12
12
10
10
10
Polyamide (Nylon) 66
Sealed T Piece
57.800
43.000
33.400
21.800
13.880
Order T-piece bodies, cap...
TP16
TP16
16
16
16
13
13
13
Polyamide (Nylon) 66
Sealed T Piece
55.700
41.400
30.400
30.500
11.900
Order T-piece bodies, cap...
TP20
TP20
20
20
20
17
17
17
Polyamide (Nylon) 66
Sealed T Piece
71.000
53.219
39.219
33.500
15.000
Order T-piece bodies, cap...
TP28
TP28
28
28
28
23
23
23
Polyamide (Nylon) 66
Sealed T Piece
86.000
65.094
47.594
42.000
18.000
Order T-piece bodies, cap...
TP32
TP32
32
32
32
29
29
29
Polyamide (Nylon) 66
Sealed T Piece
100.000
75.532
55.282
49.000
18.500
Order T-piece bodies, cap...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Cap Nut
ABB Installation Products
09.03.2023
Manifolds
ABB Installation Products
09.03.2023
Straight Fittings Metric
ABB Installation Products
09.03.2023
Cable Gland Metric
ABB Installation Products
09.03.2023
X-Piece
ABB Installation Products
09.03.2023
Reducing Bushes
ABB Installation Products
09.03.2023
41200
ICOTEK
19.07.2021
45692
ICOTEK
19.07.2021
End Caps
ABB Installation Products
09.03.2023
Face Sealing Washer Metric
ABB Installation Products
09.03.2023
Metalic Accesories Type: P-Clip Conduit Support
ABB Installation Products
06.10.2020
L Style with Surface Cover
ABB Installation Products
09.03.2023
FCI automotive apex hinged - Straight
ABB Installation Products
09.03.2023
Sealing Locknuts - Locknuts
ABB Installation Products
09.03.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求