Bosch Compact
ABB Installation Products
Harnessflex
Interfaces
Powered by
CAD模型選擇
{thomas_betts/harnessflex/interfaces/bosch_compact_straight.prj},{NB=CI08-BC4},{CN=CI08-BC4},{SIZENC=08},{SIZENW=7.5},{MAT=Polyamide (Nylon) 66},{DESCRIPTION=Links 4 way conector to NC08 (NW 7.5) conduit},{NC=8},{NW=7.5},{A1=35.80},{B1=29.0},{C1=18},{D1=10},{A=35.8},{B=29},{C=18},{D=10},{A2=11.550},{A3=30.300},{A4=14.465},{R1=8.025},{R2=8.025},{R3=4.550},{D2=8.025},{D2X=6.575},{D3=4.300},{E=12.600},{F=7.350},{DX=5.750},{H=4.732},{H1=4.000},{AX=5.241},{G1=1.750},{G2=1.000},{T=6.100},{DIA=10.200},{AB1=2.708},{AB2=12.316},{AD1=3.875},{AD2=2.916},{AR=0.342},{GX1=1.500},{GX2=1.000},{EX1=6.300},{EX2=6.300},{EX3=6.625},{HX=12.600},{FX1=3.000},{FX2=0.000},{AX1=6.900},{AX2=13.400},{AX3=0.000},{Z=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CN
Cat. No.
ⁿ/ₐ
SIZENC
Conduit Size (NC)
[mm]
SIZENW
Conduit Size (NW)
[mm]
MAT
Material
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
CI08-BC2
CI08-BC2
08
7.5
Polyamide (Nylon) 66
Links 2 way connector to ...
22.35
21.3
18
10
CI08-BC3
CI08-BC3
08
7.5
Polyamide (Nylon) 66
Links 3 way connector to ...
22.35
26.7
18
10
CI08-BC4
CI08-BC4
08
7.5
Polyamide (Nylon) 66
Links 4 way conector to N...
35.8
29
18
10
CI12-BC2
CI12-BC2
12
10
Polyamide (Nylon) 66
Links 2 way connector to ...
22.95
21.3
18
10
CI12-BC3
CI12-BC3
12
10
Polyamide (Nylon) 66
Links 3 way connector to ...
22.95
26.7
18
10
CI12-BC4
CI12-BC4
12
10
Polyamide (Nylon) 66
Links 4 way connector to ...
28.8
29
18
10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求