640 and 840 Series Floor Boxes
ABB Installation Products
Floor Box
Steel City Floor Boxes
Flush Service Floor Boxes
Powered by
CAD模型選擇
{thomas_betts/floorbox/steelbox/flushbox/640_840_asmtab.prj},{NB=SP6431},{CN=SP6431},{DESCRIPTION=Cast-Iron Three-Gang Floor Box with 1\" Conduit Tapping},{CONF=643},{HELP=2},{PPATH=parts/640_840_asmtpl.prj},{A=3.4140},{B=5.43750000},{C=10.56250000},{BPA=2.50000000},{APA=0.62500000},{NG=3},{MC=37 per gang},{SCT=0.75000000},{MCTW=1.00000000},{MCTWO=1.25000000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CN
Cat.No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
A
[Inch]
B
[Inch]
C
[Inch]
BPA
Before Pour Adj.
[Inch]
APA
After Pour Adj.
[Inch]
NG
Number of Gangs
ⁿ/ₐ
MC
Maximum Capacity (CU.IN)
ⁿ/ₐ
SCT
Standard Conduit Tapping
[Inch]
MCTW
Max. Conduit Tapping (w/ Bushing)
[Inch]
MCTWO
Max. Conduit Tapping (w/o Bushing)
[Inch]
641
641
Cast-Iron Single-Gang Flo...
3.4140
3 15/16
5 7/16
2 1/2
5/8
1
35
3/4
1
1 1/4
641AL
641AL
Cast-Iron Single-Gang Flo...
3.4140
3 15/16
5 7/16
2 1/2
5/8
1
35
3/4
1
1 1/4
6411
6411
Cast-Iron Single-Gang wit...
3.4140
3 15/16
5 7/16
2 1/2
5/8
1
35
3/4
1
1 1/4
SP6411AL
SP6411AL
Cast-Iron Single-Gang Flo...
3.4140
3 15/16
5 7/16
2 1/2
5/8
1
35
3/4
1
1 1/4
SP641114
SP641114
Cast Iron Single Gang Flo...
3.4140
3 15/16
5 7/16
2 1/2
5/8
1
35
3/4
1
1 1/4
SP641114AL
SP641114AL
Cast Iron Single Gang Flo...
3.4140
3 15/16
5 7/16
2 1/2
5/8
1
35
3/4
1
1 1/4
642
642
Cast-Iron Two-Gang Floor ...
3.4140
5 7/16
7 1/4
2 1/2
5/8
2
37 per gang
3/4
1
1 1/4
642AL
642AL
Cast-Iron Two-Gang Floor ...
3.4140
5 7/16
7 1/4
2 1/2
5/8
2
37 per gang
3/4
1
1 1/4
6421
6421
Cast-Iron Two-Gang Floor ...
3.4140
5 7/16
7 1/4
2 1/2
5/8
2
37 per gang
3/4
1
1 1/4
SP6421AL
SP6421AL
Cast-Iron Two-Gang Floor ...
3.4140
5 7/16
7 1/4
2 1/2
5/8
2
37 per gang
3/4
1
1 1/4
SP642114
SP642114
Cast-Iron Two-Gang Floor ...
3.4140
5 7/16
7 1/4
2 1/2
5/8
2
37 per gang
3/4
1
1 1/4
SP642114AL
SP642114AL
Cast Iron Two Gang Floor ...
3.4140
5 7/16
7 1/4
2 1/2
5/8
2
37 per gang
3/4
1
1 1/4
643
643
Cast-Iron Three-Gang Floo...
3.4140
5 7/16
10 9/16
2 1/2
5/8
3
37 per gang
3/4
1
1 1/4
643AL
643AL
Cast-Iron Three-Gang Floo...
3.4140
5 7/16
10 9/16
2 1/2
5/8
3
37 per gang
3/4
1
1 1/4
SP6431
SP6431
Cast-Iron Three-Gang Floo...
3.4140
5 7/16
10 9/16
2 1/2
5/8
3
37 per gang
3/4
1
1 1/4
SP6431AL
SP6431AL
Cast-Iron Three-Gang Floo...
3.4140
5 7/16
10 9/16
2 1/2
5/8
3
37 per gang
3/4
1
1 1/4
SP643114
SP643114
Cast-Iron Three-Gang Floo...
3.4140
5 7/16
10 9/16
2 1/2
5/8
3
37 per gang
3/4
1
1 1/4
643114AL
643114AL
Cast-Iron Three-Gang Floo...
3.4140
5 7/16
10 9/16
2 1/2
5/8
3
37 per gang
3/4
1
1 1/4
644
644
Cast-Iron Four-Gang Floor...
3.4140
5 7/16
13 7/8
2 1/2
5/8
4
37 per gang
3/4
1
1 1/4
SP644AL
SP644AL
Cast Iron Four Gang Floor...
3.4140
5 7/16
13 7/8
2 1/2
5/8
4
37 per gang
3/4
1
1 1/4
SP6441
SP6441
Cast Iron Four Gang Floor...
3.4140
5 7/16
13 7/8
2 1/2
5/8
4
37 per gang
3/4
1
1 1/4
6441AL
6441AL
Cast Iron Four Gang Floor...
3.4140
5 7/16
13 7/8
2 1/2
5/8
4
37 per gang
3/4
1
1 1/4
841SC
841SC
Cast-Iron Single-Gang Flo...
2.0315
4 5/16
4 9/16
1 1/2
0
1
15
3/4
3/4
3/4
841AL
841AL
Cast Iron Single-Gang Flo...
2.0315
4 5/16
4 9/16
1 1/2
0
1
15
3/4
3/4
3/4
842SC
842SC
Cast-Iron Two-Gang Floor ...
2.0315
5 13/16
6 5/16
1 1/2
0
2
16.5 per gang
3/4
3/4
3/4
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
STAR TECK Jacketed Metal-Clad Cable Fittings for Ordinary Locations
ABB Installation Products
09.03.2023
Carpet Activations for 640P and 740 Series
ABB Installation Products
09.03.2023
STAR TECK XP Jacketed Metal Clad Cable Fittings for Hazardous Locations
ABB Installation Products
09.03.2023
Tile Activations for 640P and 740 Series
ABB Installation Products
09.03.2023
Non-Metallic Cable\Cord Fitting with Integral Strain-Relife
ABB Installation Products
09.03.2023
Metallic Carpet Plates for 640 and 840 Series
ABB Installation Products
09.03.2023
640P Series Non-Metallic Floor Boxes
ABB Installation Products
09.03.2023
Non-Metallic Covers for 664 Series Floor Boxes
ABB Installation Products
09.03.2023
4501A QA - Torque Sensor
Kistler
17.05.2024
664 Series Floor Boxes
ABB Installation Products
09.03.2023
4501A Q - Torque Sensor
Kistler
17.05.2024
Hotwork Ejector Pins - Straight Type
D-M-E
24.05.2024
52 Series Liguidtight Aluminum 90 Angle Connectors
ABB Installation Products
09.03.2023
Device Plates - 664-SC & 664-Cl
ABB Installation Products
09.03.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求