Compact Type - Ultra Heavy Load SPR-LR
THK
直线运动系统
LM滚动导轨
保持器型LM滚动导轨
球保持器型
LM滚动导轨SPR/SPS型
SPR
Powered by
CAD模型選擇
{thk/linear_motion_systems/lm_guide/lm_caged_ball_roller/caged_ball/lm_guide_spr_sps/spr/spr_asmtab.prj},{NB=SPR25LR1SSC1-360LSP_G20_0_B-M6F_89-95_0_0_0_1},{LEND=7800.00},{LPORM=72.00},{LPORX=1000.00},{M=31.00},{W=72.00},{LTR=180.10},{B=47.00},{C=120.00},{H=0.00},{L1=158.10},{T=10.00},{T1=0.00},{K=26.50},{N=6.30},{E0=4.50},{F0=9.20},{D0=3.90},{H3=4.50},{W1=35.00},{W2=18.50},{M1=18.20},{F=40.00},{D1=9.00},{D2=14.00},{HM=12.00},{MAXL=2680.00},{GA=15.00},{ND=1.000},{PD=360},{MN=SPR 25LR},{INFO=Info Text},{INFO1=Info Text},{S=M8 x 10.5},{PPATH=spr_asmtpl.prj},{NOB=1},{QZ=},{SO=SS},{RADC=C1},{L=360.0},{ACCG=SP},{G=},{GX=20},{NR=},{POR=0},{GPJ=B-M6F},{P1=89.950},{P2=0.000},{P3=0.000},{P4=0.000},{TH=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
MN
公称型号
ⁿ/ₐ
GX2
Length g
[mm]
NOTE
Note 1
ⁿ/ₐ
RC1
拼接数
ⁿ/ₐ
NOTE2
About Shape of Mounting hole (Note 2
ⁿ/ₐ
SPR15LR1SSC1+220LSP (G20g...
SPR 15LR
20.00
-
If you hope to avoid coll...
SPR20LR1SSC1+280LSP (G20g...
SPR 20LR
20.00
-
If you hope to avoid coll...
SPR25LR1SSC1+360LSP (G20g...
SPR 25LR
20.00
-
If you hope to avoid coll...
SPR30LR1SSC1+780LSP (G22....
SPR 30LR
22.50
-
If you hope to avoid coll...
SPR35LR1SSC1+780LSP (G22....
SPR 35LR
22.50
-
If you hope to avoid coll...
SPR45LR1SSC1+1140LSP (G30...
SPR 45LR
30.00
-
If you hope to avoid coll...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求