BNF - Unfinished Shaft Ends
THK
进给丝杠
滚珠丝杠
滚珠丝杠
Unfinished Shaft Ends (Precision)
Powered by
CAD模型選擇
{thk/fed_screw/ball_screw/ball_screw/unfinished_shaft_ends/type_bnf_asmtab.prj},{NB=BNF2806-5RRG1+720LC5B(00)},{MN=BNF2806-5},{QZ=},{TS=RR},{SES=B},{L=720},{LX=720,920,1100},{A=C5},{SEM=0},{PN=0.00},{SD3X=BNF2806},{SD=28},{D=55},{D1=85},{L1=68},{H=12},{SL1=70},{SD3=28},{VER=6},{MNX=BNF 2806-5},{PPATH=parts/type_bnf_asmtpl.prj},{Q=0.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
MN
公称型号
ⁿ/ₐ
SES
Shaft end symbol
ⁿ/ₐ
SL0
Effective thread
[mm]
CL
Clearance in the axial direction
ⁿ/ₐ
NOTE2
注2
ⁿ/ₐ
BNF1605-2.5RRG1+410LC5A
BNF1605-2.5
A
200
G1
-
BNF1810-2.5RRG1+410LC5A
BNF1810-2.5
A
200
G1
-
BNF2005-5RRG1+410LC5A
BNF2005-5
A
200
G1
-
BNF2005-5RRG1+610LC5B
BNF2005-5
B
300
G1
-
BNF2505-5RRG1+520LC5A
BNF2505-5
A
300
G1
-
BNF2505-5RRG1+720LC5B
BNF2505-5
B
400
G1
-
BNF2510A-2.5RRG1+620LC5A
BNF2510A-2.5
A
400
G1
-
BNF2806-5RRG1+520LC5A
BNF2806-5
A
300
G1
-
BNF2806-5RRG1+720LC5B
BNF2806-5
B
400
G1
-
BNF3205-5RRG1+730LC5A
BNF3205-5
A
500
G1
-
BNF3206-5RRG1+730LC5A
BNF3206-5
A
500
G1
-
BNF3206-5RRG1+930LC5B
BNF3206-5
B
500
G1
-
BNF3210A-5RRG1+730LC5A
BNF3210A-5
A
500
G1
-
BNF3610-5RRG1+730LC5A
BNF3610-5
A
500
G1
-
BNF3610-5RRG1+930LC5B
BNF3610-5
B
500
G1
-
BNF4010-5RRG1+1230LC5A
BNF4010-5
A
1000
G1
-
BNF4012-5RRG1+1230LC5A
BNF4012-5
A
1000
G1
-
BNF4012-5RRG1+1730LC5B
BNF4012-5
B
1200
G1
-
BNF5010-5RRG1+1300LC5A
BNF5010-5
A
1000
G1
-
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求