方形螺母无预压式 BNT型
THK
进给丝杠
滚珠丝杠
滚珠丝杠
标准导程精密滚珠丝杠
Powered by
CAD模型選擇
{thk/fed_screw/ball_screw/ball_screw/standard_lead_prec_gbs/rectangluar_bnt_asmtab.prj},{NB=BNT2505-2.6RRG1+45LC0_000},{TP=BNT series},{MN=BNT2505-2.6},{MN2=BNT 2505-2.6},{QZ=},{TS=RR},{ST=0.0},{FS=},{INFO1=Infotext},{SS=},{INFO2=Infotext},{EL=980.000},{L=35.000},{D=25},{E=49.000},{E1=53.000},{F=20.000},{F1=23.000},{N=7.000},{H=10.000},{E2=13.000},{A=G1/C0},{PN=0.000},{G1C0=800.000},{G1C5=700.000},{G2C0=1000.000},{G2C5=1000.000},{G2C7=1000.000},{Q=0.000},{PPATH=rectangular_bnt_asmtpl.prj},{SEM=0},{LEAD=5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
MN
公称型号
ⁿ/ₐ
NOTE1
注1
ⁿ/ₐ
OL
丝杠轴全长 (注1
[mm]
NOTE2
注2
ⁿ/ₐ
BNT1404-3.6RRG1+45LC0
BNT1404-3.6
Overall thread lenght is ...
45.000
-
BNT1405-2.6RRG1+45LC0
BNT1405-2.6
Overall thread lenght is ...
45.000
-
BNT1605-2.6RRG1+46LC0
BNT1605-2.6
Overall thread lenght is ...
46.000
-
BNT1808-3.6RRG1+72LC0
BNT1808-3.6
Overall thread lenght is ...
72.000
-
BNT2005-2.6RRG1+45LC0
BNT2005-2.6
Overall thread lenght is ...
45.000
-
BNT2010-2.6RRG1+78LC0
BNT2010-2.6
在行程两端部加上+10mm的丝杠轴全长
78.000
-
BNT2505-2.6RRG1+45LC0
BNT2505-2.6
Overall thread lenght is ...
45.000
-
BNT2510-5.3RRG1+114LC0
BNT2510-5.3
在行程两端部加上+10mm的丝杠轴全长
114.000
-
BNT2806-2.6RRG1+54LC0
BNT2806-2.6
Overall thread lenght is ...
54.000
-
BNT2806-5.3RRG1+79LC0
BNT2806-5.3
Overall thread lenght is ...
79.000
-
BNT3210-2.6RRG1+84LC0
BNT3210-2.6
在行程两端部加上+10mm的丝杠轴全长
84.000
-
BNT3210-5.3RRG1+114LC0
BNT3210-5.3
在行程两端部加上+10mm的丝杠轴全长
114.000
-
BNT3610-2.6RRG1+84LC0
BNT3610-2.6
在行程两端部加上+10mm的丝杠轴全长
84.000
-
BNT3610-5.3RRG1+116LC0
BNT3610-5.3
在行程两端部加上+10mm的丝杠轴全长
116.000
-
BNT4512-5.3RRG1+135LC0
BNT4512-5.3
在行程两端部加上+10mm的丝杠轴全长
135.000
-
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求