目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
SRP/2R FR - Grey rubber paired wheels, polyamide centre with threadguards, swivel top plate bracket with front lock
Tellurerota
Institutional
37 - GREY RUBBER INSTITUTIONAL WHEELS, POLYAMIDE CENTRE WITH THREADGUARDS
Grey rubber paired institutionnal wheels, polyamide centre
Powered by
CAD模型選擇
{tellurerota/institutional/serie37/37_nl_gemellata/srp_2r_fr_asmtab.prj},{NB=378201},{COD=378201},{D=50},{F=18},{H=71},{AXB=60x60},{AAXBB=48x48},{EE=6},{E=28},{O=84},{LC=60},{W=0.40},{INFO=Technical description},{BR=9},{PPATH=../37_r_s/37_2r_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
COD
Code
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
H
Overall height
[mm]
AXB
Top plate outer dimensions
[mm]
AAXBB
Hole spacing
[mm]
EE
Hole width
[mm]
E
Offset
[mm]
O
Swept radius
[mm]
LC
Load capacity
[daN]
W
Weight
[kg]
378201
378201
50
18
71
60x60
48x48
6
28
84
60
0.40
378203
378203
75
24
99
60x60
48x48
6
34
97
80
0.72
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求