目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
SRP/NL FR - "SIGMA ELASTIC" rubber wheels, swivel top plate bracket type "NL" with brake
Tellurerota
Industrial - Medium duty
73 -
SIGMA ELASTIC rubber wheels, standard duty brackets (NL)
Powered by
CAD模型選擇
{tellurerota/industrial_medium_duty/series73/73nl/srp_nl_fr_asmtab.prj},{NB=735503},{BR=3},{COD=735503},{D=125},{WT=CR},{F=40},{H=156},{AXB=100x85},{AAXBB=80x60},{EE=9},{E=37},{O=120},{LC=220},{DD=20},{L1=60},{COD1=735303},{COD2=735403},{COD3=735503},{L=45},{DFA=8},{TG=0},{W=1.34},{INFO=Technical description},{VER=1},{PPATH=nl_asmtpl.prj},{TG1= 0, 'No', 1, 'Yes'}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
COD
Code
ⁿ/ₐ
D
Wheel diameter
[mm]
WT
Wheel hub type
ⁿ/ₐ
F
Wheel width
[mm]
H
Overall height
[mm]
AXB
Top plate outer dimensions
[mm]
AAXBB
Hole spacing
[mm]
EE
Hole width
[mm]
E
Offset
[mm]
O
Swept radius
[mm]
LC
Load capacity
[daN]
W
Weight
[kg]
735202
735202
100
CB
40
128
100x85
80x60
9
35
120
150
0.97
735203
735203
125
CB
40
156
100x85
80x60
9
37
120
220
1.19
735204
735204
160
CB
50
198
140x110
105x80
11
56
156
300
2.36
735205
735205
180
CB
50
219
140x110
105x80
11
56
156
300
2.46
735206
735206
200
CB
50
240
140x110
105x80
11
56
156
300
2.69
735502
735502
100
CR
40
128
100x85
80x60
9
35
120
150
1.02
735503
735503
125
CR
40
156
100x85
80x60
9
37
120
220
1.34
735504
735504
160
CR
50
198
140x110
105x80
11
56
156
300
2.56
735505
735505
180
CR
50
219
140x110
105x80
11
56
156
300
2.66
735506
735506
200
CR
50
240
140x110
105x80
11
56
156
300
2.89
735802
735802
100
CC
40
128
100x85
80x60
9
35
120
150
0.97
735803
735803
125
CC
40
156
100x85
80x60
9
37
120
220
1.19
735804
735804
160
CC
50
198
140x110
105x80
11
56
156
300
2.51
735805
735805
180
CC
50
219
140x110
105x80
11
56
156
300
2.61
735806
735806
200
CC
50
240
140x110
105x80
11
56
156
300
2.77
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求