目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
SRFP/NLX FR - Solid polyamide 6 wheels, stainless steel swivel bolt hole bracket type "NLX" with brake
Tellurerota
Industrial - Medium duty
68 - POLYAMIDE 6 SOLID WHEELS CHARGED WITH GLASS FIBER
Solid polyamide 6 wheels, ss standard duty brackets (NLX)
Powered by
CAD模型選擇
{tellurerota/industrial_medium_duty/serie68/68nlx/srfp_nl_fr_asmtab.prj},{NB=686006},{BR=2},{COD=686006},{WT=CB},{D=200},{F=50},{H=236},{G=102},{C=20},{E=56},{O=156},{LC=300},{DD=20},{L1=80},{COD1=685806},{COD2=686006},{L=60},{VER=6},{TG=0},{W=2.22},{DFA=12},{INFO=Technical description},{PPATH=srfp_nlx_asmtpl.prj},{TG1=0, 'No'}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
COD
Code
ⁿ/ₐ
WT
Wheel hub type
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
H
Overall height
[mm]
G
Plate diameter
[mm]
C
Bolt hole diameter
[mm]
E
Offset
[mm]
O
Swept radius
[mm]
LC
Load capacity
[daN]
W
Weight
[kg]
686001
686001
CB
80
30
107
73
12
40
120
180
0.50
686002
686002
CB
100
30
128
73
12
35
120
200
0.79
686003
686003
CB
125
38
156
73
12
37
120
220
0.93
686004
686004
CB
150
45
188
102
20
56
156
300
1.75
686005
686005
CB
175
45
212
102
20
56
156
300
1.89
686006
686006
CB
200
50
236
102
20
56
156
300
2.22
686021
686021
CRX
80
30
107
73
12
40
120
180
0.73
686022
686022
CRX
100
30
128
73
12
35
120
200
0.81
686023
686023
CRX
125
38
156
73
12
37
120
220
0.96
686024
686024
CRX
150
45
188
102
20
56
156
300
1.93
686025
686025
CRX
175
45
212
102
20
56
156
300
2.01
686026
686026
CRX
200
50
236
102
20
56
156
300
2.40
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求