目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
SF/NL - Solid polyamide 6 wheels, fixed bracket type "NL"
Tellurerota
Industrial - Medium duty
68 - POLYAMIDE 6 SOLID WHEELS CHARGED WITH GLASS FIBER
Solid polyamide 6 wheels, standard duty brackets (NL)
Powered by
CAD模型選擇
{tellurerota/industrial_medium_duty/serie68/68nl/sf_nl_asmtab.prj},{NB=685106},{BR=2},{COD=685106},{WT=CB},{D=200},{DX=200},{F=50},{H=240},{AXB=140x110},{AAXBB=105x80},{EE=11},{E=56},{O=156},{LC=300},{DD=20},{L1=80},{COD1=684506},{COD2=685106},{COD3=686806},{L=60},{DFA=12},{TG=0},{W=1.92},{INFO=Technical description},{VER=6},{PPATH=nl_asmtpl.prj},{TG1=0, 'No', 1, 'Yes'}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
COD
Code
ⁿ/ₐ
WT
Wheel hub type
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
H
Overall height
[mm]
AXB
Top plate outer dimensions
[mm]
AAXBB
Hole spacing
[mm]
EE
Hole width
[mm]
LC
Load capacity
[daN]
W
Weight
[kg]
685100
685100
CB
65
30
100
100x85
80x60
9
120
0.37
685101
685101
CB
80
30
107
100x85
80x60
9
180
0.39
685102
685102
CB
100
30
128
100x85
80x60
9
200
0.46
685103
685103
CB
125
38
156
100x85
80x60
9
220
0.64
685143
685143
CB
125PG
38
156
140x110
105x80
11
220
0.91
685142
685142
CB
150B
45
182
100x85
80x60
9
220
0.85
685104
685104
CB
150
45
194
140x110
105x80
11
300
1.45
685105
685105
CB
175
45
217
140x110
105x80
11
300
1.56
685106
685106
CB
200
50
240
140x110
105x80
11
300
1.92
685108
685108
CB
250
60
296
200x160
160x120
14
350
3.19
685301
685301
CR
80
30
107
100x85
80x60
9
180
0.41
685302
685302
CR
100
30
128
100x85
80x60
9
200
0.49
685303
685303
CR
125
38
156
100x85
80x60
9
220
0.66
685323
685323
CR
125PG
38
156
140x110
105x80
11
220
0.94
685322
685322
CR
150B
45
182
100x85
80x60
9
220
1.03
685304
685304
CR
150
45
194
140x110
105x80
11
300
1.63
685305
685305
CR
175
45
217
140x110
105x80
11
300
1.68
685306
685306
CR
200
50
240
140x110
105x80
11
300
2.10
685166
685166
CC
200
50
240
140x110
105x80
11
300
2.30
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求