目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
SRP/NL - Injection polyurethane wheels, 55 Shore D polyamide 6 centre, swivel top plate bracket type "NL"
Tellurerota
Industrial - Medium duty
61 - INJECTION 85 SHORE A POLYURETHANE WHEELS, POLYAMIDE 6 CENTRE
Injection polyurethane wheels, 85 shore A, standard duty brackets (NL)
61NL Ø80-125
Powered by
CAD模型選擇
{tellurerota/industrial_medium_duty/serie61/61nl/61nl_80_125/srp_nl_asmtab.prj},{NB=614501},{BR=1},{WT=CR},{D=80},{F=30},{H=107},{AXB=100x85},{AAXBB=80x60},{EE=9},{E=40},{O=120},{LC=75},{DD=12},{L1=55},{COD1=614501},{COD2=615901},{COD3=616621},{L=40},{VER=1},{TG=0},{DFA=8},{INFO=Technical description},{W1=0.630},{W2=MIN},{W3=MIN},{TGX=0, 'No',1, 'Yes'},{PPATH=srp_sf_nl_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
COD
Code
ⁿ/ₐ
WT
Wheel hub type
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
H
Overall height
[mm]
AXB
Top plate outer dimensions
[mm]
AAXBB
Hole spacing
[mm]
EE
Hole width
[mm]
E
Offset
[mm]
LC
Load capacity
[daN]
W
Weight
[kg]
614201
614201
CB
80
30
107
100x85
80x60
9
40
75
0.62
614202
614202
CB
100
30
128
100x85
80x60
9
35
120
0.74
614203
614203
CB
125
35
156
100x85
80x60
9
37
180
0.91
614204
614204
CB
150
35
182
100x85
80x60
9
37
220
1.08
614211
614211
CB
150
45
194
140x110
105x80
11
56
250
1.83
614206
614206
CB
200
50
240
140x110
105x80
11
56
300
2.23
614501
614501
CR
80
30
107
100x85
80x60
9
40
75
0.63
614502
614502
CR
100
30
128
100x85
80x60
9
35
120
0.75
614503
614503
CR
125
35
156
100x85
80x60
9
37
180
0.92
614504
614504
CR
150
35
182
100x85
80x60
9
37
220
1.11
614511
614511
CR
150
45
194
140x110
105x80
11
56
250
1.98
614506
614506
CR
200
50
240
140x110
105x80
11
56
300
2.27
614701
614701
CC
80
30
107
100x85
80x60
9
40
85
0.60
614702
614702
CC
100
30
128
100x85
80x60
9
35
120
0.67
614703
614703
CC
125
35
156
100x85
80x60
9
37
180
0.82
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求