目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
60P6CC - Ruote in poliuretano iniettato, nucleo in poliammide 6, mozzo con singolo cuscinetto a sfera
Tellurerota
Industrial - Medium duty
60 - INJECTION POLYURETHANE WHEELS, 55 SHORE D POLYAMIDE 6 CENTRE
Injection polyurethane wheels, 55 shore D, polyamide 6 centre
Powered by
CAD模型選擇
{tellurerota/industrial_medium_duty/serie60/60wheels/60_cc_asmtab.prj},{NB=602203},{COD=602203},{D=125},{F=35},{DD=8},{L=45},{SL=350},{RR=250},{LC=250},{W=0.30},{INFO=Technical description},{LL=40.000},{PPATH=60_cc_asmtpl.prj},{PRA=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
COD
Code
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
DD
Hub bore diameter
[mm]
L
Hub length
[mm]
SL
Static load
[daN]
RR
Rolling resistance
[daN]
LC
Load capacity
[daN]
W
Weight
[kg]
602201
602201
80
30
8
40
220
130
130
0.17
602202
602202
100
30
8
45
300
200
200
0.21
602203
602203
125
35
8
45
350
250
250
0.30
602204
602204
150
45
12
60
700
300
350
0.76
602210
602210
160
50
12
60
720
320
400
0.87
602206
602206
200
50
12
60
750
360
450
1.16
602208
602208
250
50
20
58
1000
450
750
1.50
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求