目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
52PPCR - Standard rubber wheels, polypropylene centre, roller bearing bore
Tellurerota
Industrial - Light duty
52 - STANDARD RUBBER WHEELS, POLYPROPYLENE CENTRE
Standard rubber wheels, polypropylene centre
Powered by
CAD模型選擇
{tellurerota/industrial_light_duty/serie52/52wheels/52pp_cr.prj},{NB=523111},{COD=523111},{D=150},{LX=4.000},{HX=0.500},{DDX=4.000},{F=40},{DD=15},{L=44},{SL=275},{RR=100},{LC=130},{W=0.61},{INFO=Catalogue},{FX=40.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
COD
Code
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
DD
Hub bore diameter
[mm]
L
Hub length
[mm]
SL
Static load
[daN]
RR
Rolling resistance
[daN]
LC
Load capacity
[daN]
W
Weight
[kg]
524101
524101
80
25
12
39
150
50
65
0.14
524102
524102
100
30
12
44
200
75
80
0.24
523103
523103
125
37.5
15
44
225
85
110
0.44
523104
523104
140
37.5
15
44
250
95
120
0.51
523111
523111
150
40
15
44
275
100
130
0.61
523110
523110
160
40
20
59
300
120
150
0.75
523105
523105
180
45
20
59
350
130
180
1.18
523106
523106
200
50
20
59
400
140
225
1.48
523206
523206
200
50
25
59
400
140
225
1.45
523108
523108
250
60
25
75
500
175
300
2.78
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求