目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
72ALSC - "SIGMA ELASTIC" rubber wheels, aluminium centre, hub with bearing facilities
Tellurerota
Industrial - Heavy duty and mechanical handling
72AL - SIGMA ELASTIC RUBBER WHEELS, ALUMINIUM CENTRE
SIGMA ELASTIC rubber wheels, aluminium centre
Powered by
CAD模型選擇
{tellurerota/industrial_heavy_duty/series72_al/72wheels/72al_sc.prj},{NB=723004},{IDNR=},{COD=723004},{D=160},{F=50},{DD=20},{L=58},{LL=47},{M=14.0},{SL=420},{RR=300},{LC=300},{LC1=240},{W=0.96},{INFO=Catalogue},{D3DB=3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
COD
Code
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
DD
Hub bore diameter
[mm]
L
Hub length
[mm]
LL
Ball bearing seat diameter
[mm]
M
Ball bearing seat depth
[mm]
SL
Static load
[daN]
RR
Rolling resistance
[daN]
LC
Load capacity 4 Km/h
[daN]
LC1
Load capacity 6 Km/h
[daN]
W
Weight
[kg]
723102
723102
100
40
15
40
32
9.0
250
180
180
140
0.39
723003
723003
125
40
20
40
47
14.0
280
200
200
160
0.50
723103
723103
125
40
20
50
47
14.0
280
200
200
160
0.52
723113
723113
125
50
20
59
47
14.0
320
230
230
180
0.62
723004
723004
160
50
20
58
47
14.0
420
300
300
240
0.96
723104
723104
160
50
25
58
47
14.0
420
300
300
240
0.96
723105
723105
180
50
20
60
47
14.0
490
250
350
280
1.21
723126
723126
200
50
20
58
47
14.0
1000
300
500
400
1.71
723006
723006
200
50
20
58
52
16.5
1000
300
500
400
1.71
723106
723106
200
50
25
58
52
16.5
1000
300
500
400
1.71
723108
723108
250
50
20
60
52
15.0
1000
300
500
400
1.97
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求