目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
SRP/NL FR - "TR" polyurethane wheels, aluminium centre, swivel top plate bracket type "NL" with brake
Tellurerota
Industrial - Heavy duty and mechanical handling
62BS - TR POLYURETHANE WHEELS, ALUMINUM CORE
TR polyurethane wheels, aluminium centre, standard duty brackets type (NL)
Powered by
CAD模型選擇
{tellurerota/industrial_heavy_duty/serie_62bs/62nl/62bs_srp_nl_fr_asmtab.prj},{NB=627153},{COD=627153},{D=125},{F=35},{H=156},{AXB=100x85},{AAXBB=80x60},{EE=9},{E=37},{O=120},{LC=220},{VER=1},{DD=12},{TG=0},{L1=60},{PPATH=srp_nl_fr_asmtpl.prj},{TG1=0, 'No', 1, 'Yes'},{W=1.28}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
COD
Code
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
H
Overall height
[mm]
AXB
Top plate outer dimensions
[mm]
AAXBB
Hole spacing
[mm]
EE
Hole width
[mm]
E
Offset
[mm]
O
Swept radius
[mm]
LC
Load capacity
[daN]
W
Weight
[kg]
627151
627151
80
25
107
100x85
80x60
9
40
120
160
0.91
627152
627152
100
30
128
100x85
80x60
9
35
120
200
1.08
627153
627153
125
35
156
100x85
80x60
9
37
120
220
1.28
627154
627154
150
40
194
140x110
105x80
11
56
156
300
2.63
627160
627160
160
50
198
140x110
105x80
11
56
156
300
2.97
627156
627156
200
50
240
140x110
105x80
11
56
156
300
3.12
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求