目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
SRP/P - Cast iron solid wheels, swivel top plate bracket type "P"
Tellurerota
Industrial - Heavy duty and mechanical handling
69 - CAST IRON SOLID WHEELS
Cast iron solid wheels, medium-heavy duty (P) brackets
Powered by
CAD模型選擇
{tellurerota/industrial_heavy_duty/serie69/69p/srp_p_asmtab.prj},{NB=697506},{BR=1},{COD=697506},{WT=CB},{D=200},{F=45},{H=250},{AXB=140x110},{AAXBB=105x80},{EE=11},{E=70},{LC=750},{DD=20},{L1=85},{COD1=697506},{COD2=698506},{L=60},{VER=2},{DFA=12},{W=5.81},{INFO=Technical description},{PPATH=srp_sf_nl_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
COD
Code
ⁿ/ₐ
WT
Wheel hub type
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
H
Overall height
[mm]
AXB
Top plate outer dimensions
[mm]
AAXBB
Hole spacing
[mm]
EE
Hole width
[mm]
E
Offset
[mm]
LC
Load capacity
[daN]
W
Weight
[kg]
697603
697603
CB
125
40
161
100x85
80x60
9
48
350
1.96
697504
697504
CB
150
45
200
140x110
105x80
11
70
750
4.16
697506
697506
CB
200
45
250
140x110
105x80
11
70
750
5.81
696203
696203
CC
125
40
161
100x85
80x60
9
48
350
2.75
696204
696204
CC
150
50
200
140x110
105x80
11
70
750
4.81
696206
696206
CC
200
50
250
140x110
105x80
11
70
750
6.11
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求