目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
SF/PX - Polyamide 6 wheels for heavy loads, stainless steel fixed bracket type "PX"
Tellurerota
Industrial - Heavy duty and mechanical handling
68P - POLYAMIDE 6 SOLID WHEELS FOR HEAVY LOADS
Polyamide 6 solid wheels for heavy loads, stainless steel medium-heavy duty (PX) brackets
Powered by
CAD模型選擇
{tellurerota/industrial_heavy_duty/serie68p/68p_px/sf_px_asmtab.prj},{NB=687133},{BR=2},{COD=687133},{WT=CB},{D=125},{F=45},{H=170},{AXB=140x110},{AAXBB=105x80},{EE=11},{E=70},{O=156},{LC=650},{DD=20},{L1=80},{COD1=687033},{COD2=687133},{COD3=687233},{L=60},{DFA=12},{W=1.10},{INFO=Technical description},{VER=MIN},{PPATH=srp_sf_p_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
COD
Code
ⁿ/ₐ
WT
Wheel hub type
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
H
Overall height
[mm]
AXB
Top plate outer dimensions
[mm]
AAXBB
Hole spacing
[mm]
EE
Hole width
[mm]
LC
Load capacity
[daN]
W
Weight
[kg]
687123
687123
CB
125
45
188
140x110
105x80
11
650
0.00
687133
687133
CB
125
45
170
140x110
105x80
11
650
1.10
687124
687124
CB
150
45
200
140x110
105x80
11
750
1.42
687126
687126
CB
200
50
250
140x110
105x80
11
750
1.88
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求