目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
SRP/EEG HD - Polyamide 6 wheels for heavy loads, swivel top plate bracket type "EEG HD"
Tellurerota
Industrial - Heavy duty and mechanical handling
68P - POLYAMIDE 6 SOLID WHEELS FOR HEAVY LOADS
Polyamide 6 solid wheels for heavy loads, electro-welded (EEG-HD) brackets
Powered by
CAD模型選擇
{tellurerota/industrial_heavy_duty/serie68p/68p_eeg_hd/srp_eeg_hd_asmtab.prj},{NB=688072},{BR=1},{COD=688072},{WT=CC},{D=125},{F=45+45},{H=210},{AXB=175x140},{AAXBB=140x105},{EE=14},{E=50},{O=1300},{LC=1300},{DD=25},{L1=170},{COD1=688072},{COD2=688172},{L=130},{DFA=18},{W=9.35},{INFO=Technical description},{PPATH=eeg_hd_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
COD
Code
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
H
Overall height
[mm]
AXB
Top plate outer dimensions
[mm]
AAXBB
Hole spacing
[mm]
EE
Hole width
[mm]
E
Offset
[mm]
LC
Load capacity
[daN]
W
Weight
[kg]
688072
688072
125
45+45
210
175x140
140x105
14
50
1300
9.35
688074
688074
150
45+45
223
175x140
140x105
14
50
1500
9.62
688066
688066
200
50+50
285
200x160
160x120
17
65
1800
12.40
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求