目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
SF/P - "TR" polyurethane wheels, fixed bracket type "P"
Tellurerota
Industrial - Heavy duty and mechanical handling
64 - TR POLYURETHANE WHEELS WITH CAST IRON CENTRE
TR polyurethane wheels, heavy-duty (P) brackets
Powered by
CAD模型選擇
{tellurerota/industrial_heavy_duty/serie64/64p/64_sf_p_asmtab.prj},{NB=646863SF/P},{BR=2},{COD=646863},{D=125},{F=50},{H=170},{AXB=140x110},{AAXBB=105x80},{EE=11},{E=70},{O=126},{LC=550},{LC1=440},{DD=20},{L1=70},{L=50},{VER=1},{PPATH=64_p_asmtpl.prj},{W=2.65},{INFO=Technical description}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
COD
Code
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
H
Overall height
[mm]
AXB
Top plate outer dimensions
[mm]
AAXBB
Hole spacing
[mm]
EE
Hole width
[mm]
LC
Load capacity 4 Km/h
[daN]
LC1
Load capacity 6 Km/h
[daN]
W
Weight
[kg]
646851
646851
80
28
128
100x85
80x60
9
280
220
0.96
646852
646852
100
38
138
100x85
80x60
9
350
300
1.52
646853
646853
125
38
161
100x85
80x60
9
350
300
2.04
646863
646863
125
50
170
140x110
105x80
11
550
440
2.65
646854
646854
150
50
200
140x110
105x80
11
700
560
3.55
646864
646864
160
50
205
140x110
105x80
11
750
600
4.08
646855
646855
180
50
228
140x110
105x80
11
750
600
4.45
646856
646856
200
50
250
140x110
105x80
11
750
600
5.15
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求