目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
SF/EP - Vulkolan® wheels, cast iron centre, fixed bracket type "EP"
Tellurerota
Industrial - Heavy duty and mechanical handling
63GH - VULKOLLAN® WHEELS WITH CAST IRON CENTRE
Vulkollan® wheels, extra-heavy duty (EP) brackets
Powered by
CAD模型選擇
{tellurerota/industrial_heavy_duty/serie63_gh/63ep/63_sf_ep_asmtab.prj},{NB=638864},{BR=2},{COD=638864},{D=160},{F=50},{H=205},{AXB=135x110},{AAXBB=105x80},{EE=11},{E=70},{O=126},{LC=750},{DD=20},{L1=85},{COD1=637864},{COD2=638864},{COD3=636664},{L=60},{W=4.75},{VER=6},{INFO=Technical description},{PPATH=63_ep_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
COD
Code
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
H
Overall height
[mm]
AXB
Top plate outer dimensions
[mm]
AAXBB
Hole spacing
[mm]
EE
Hole width
[mm]
LC
Load capacity
[daN]
W
Weight
[kg]
638852
638852
100
38
140
100x85
80x60
9
350
1.92
638853
638853
125
38
164
100x85
80x60
9
350
2.44
638854
638854
150
50
200
135x110
105x80
11
700
4.63
638864
638864
160
50
205
135x110
105x80
11
750
4.75
638855
638855
180
50
228
135x110
105x80
11
900
5.20
638856
638856
200
50
250
135x110
105x80
11
1000
6.06
638866
638866
200
80
275
175x140
140x105
14
1600
10.46
638857
638857
250
60
300
175x140
140x105
14
1500
11.32
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求