目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
62ERNYCC - "TR-ROLL" polyurethane wheels with ergonomic round profile, aluminium centre with bearing
Tellurerota
Industrial - Heavy duty and mechanical handling
62NY - TR-ROLL POLYURETHANE WHEELS WITH POLYAMIDE 6 CENTRE
TR-Roll polyurethane wheels with round ergonomic profile aluminium center
Powered by
CAD模型選擇
{tellurerota/industrial_heavy_duty/serie62ny/62nywheels/62ernycc_asmtab.prj},{NB=622603},{COD=622603},{DB3=3},{D=125},{DX=125ER},{F=40},{DD=15},{L=40},{LL=32},{M=9.0},{SL=300},{RR=250},{LC=250},{LC2=250},{W=0.40},{INFO=Catalogue},{PPATH=62ernycc_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
COD
Code
ⁿ/ₐ
DX
Wheel diameter
[mm]
F
Wheel width
[mm]
DD
Hub bore diameter
[mm]
L
Hub length
[mm]
LL
Ball bearing seat diameter
[mm]
M
Ball bearing seat depth
[mm]
SL
Static load
[daN]
RR
Rolling resistance
[daN]
LC
Load capacity 4 Km/h
[daN]
LC2
load capacity 6 Km/h
[daN]
W
Weight
[kg]
622603
622603
125ER
40
15
40
32
9.0
300
250
250
250
0.40
622604
622604
160ER
50
20
55
47
14.0
450
400
400
360
1.00
622606
622606
200ER
50
20
55
47
14.0
600
500
450
450
1.27
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求