目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
NLX SRP - Stainless steel standard-duty brackets
Tellurerota
Industrial - Heavy duty and mechanical handling
62NY - TR-ROLL POLYURETHANE WHEELS WITH POLYAMIDE 6 CENTRE
TR-Roll polyurethane wheels with polyamide 6 centre, stainless steel standard duty brackets (NLX)
Powered by
CAD模型選擇
{tellurerota/industrial_heavy_duty/serie62ny/62ny_nlx/62ny_nlx_srp_asmtab.prj},{NB=625103},{VE=ERNY},{BR=1},{D=125ER},{DX=125},{F=40},{COD1=625103},{COD2=625203},{COD3=625303},{H=156},{AXB=100x85},{AAXBB=80x60},{EE=9},{E=37},{O=120},{LC=220},{W1=1.05},{W2=0.8},{W3=1.19},{L=40},{MP=4.50},{DD=20},{DD2=20},{DFA=8},{L1=60},{VER=1},{PPATH=62ny_nlx_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
COD
Order code
ⁿ/ₐ
D
Wheel diameter
ⁿ/ₐ
F
Wheel diameter
[mm]
H
Overall height
[mm]
AXB
Top plate outer dimensions
[mm]
AAXBB
Hole spacing
[mm]
EE
Hole width
[mm]
E
Offset
[mm]
LC
Load capacity 4km/h
[mm]
W
Weight
[kg]
625122
625122
100
40
128
100x85
80x60
9
35
200
0.94
625123
625123
125
40
156
100x85
80x60
9
37
220
1.10
625103
625103
125ER
40
156
100x85
80x60
9
37
220
1.05
625134
625134
160
50
198
140x110
105x80
11
56
300
2.49
625124
625124
160ER
50
198
140x110
105x80
11
56
300
2.43
625136
625136
200
50
240
140x110
105x80
11
56
300
2.87
625126
625126
200ER
50
240
140x110
105x80
11
56
300
2.78
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求