目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
58HTALCC - "TR-PWERHIGH" high thickness polyurethane wheels, aluminium and cast iron centre
Tellurerota
Industrial - Heavy duty and mechanical handling
58HT - "TR POWERHIGH" HIGH THICKNESS POLYURETHANE WHEELS ALUMINIUM AND CAST IRON CENTRE
"TR-POWERHIGH" high thickness polyurethane wheels, aluminium and cast iron centre
Powered by
CAD模型選擇
{tellurerota/industrial_heavy_duty/serie58_ht/58htwheels/58htalcc_asmtab.prj},{NB=582303},{COD=582303},{DB3=1},{D=125},{F=40},{DD=20},{L=50},{LL=47},{M=14.0},{SL=650},{RR=300},{LC=450},{LC2=360},{L1=0.00},{X=14.000},{PPATH=58htalcc_asmtpl.prj},{W=0.76}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
COD
Code
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
DD
Hub bore diameter
[mm]
L
Hub length
[mm]
LL
Ball bearing seat diameter
[mm]
M
Ball bearing seat depth
[mm]
SL
Static load
[daN]
RR
Rolling resistance
[daN]
LC
Load capacity 4km/h
[daN]
LC2
Load capacity 6km/h
[daN]
W
Weight
[kg]
582302
582302
100
40
15
40
32
9.0
500
280
350
280
0.45
582303
582303
125
40
20
50
47
14.0
650
300
450
360
0.76
582304
582304
160
50
20
58
47
14.0
900
350
700
560
1.18
582306
582306
200
50
20
58
47
14.0
1000
400
800
640
1.70
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求