目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
65ESD SRP NL - ESD 'TR' polyurethane wheels, electrical resistance <10^9 Ohm, aluminium centre, swivel top plate bracket type NL
Tellurerota
Antistatic and conductive solutions
65ESD - ESD TR POLYURETHANE WHEELS, ELECTRICAL RESISTANCE <10^9 Ω WITH ALUMINIUM CENTRE
65ESD NL
Powered by
CAD模型選擇
{tellurerota/antistatic_and_conductive_solutions/serie65esd/65esd_nl/65esd_srp_nl_asmtab.prj},{NB=659303ESD},{COD=659303ESD},{D=125},{F=35},{H=156},{AXB=100x85},{AAXBB=80x60},{EE=9},{E=37},{O=120},{LC=220},{W=1.14},{VER=1},{DD=12},{TG=0},{L1=60},{INFO=Technical description},{PPATH=65esd_srp_nl_asmtpl.prj},{TG1= 0, 'No', 1, 'Yes'}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
COD
Code
[mm]
D
Wheel diameter
[mm]
F
Wheel width
[mm]
H
Overall height
[mm]
AXB
Top plate outer dimensions
[mm]
AAXBB
Hole spacing
[mm]
EE
Hole width
[mm]
E
Offset
[mm]
LC
Load capacity
[daN]
W
Weight
[kg]
659301ESD
659301ESD
80
25
107
100x85
80x60
9
40
170
0.72
659302ESD
659302ESD
100
30
128
100x85
80x60
9
35
200
0.94
659303ESD
659303ESD
125
35
156
100x85
80x60
9
37
220
1.14
659304ESD
659304ESD
150
40
194
140x110
105x80
11
56
300
2.34
659514ESD
659514ESD
160
50
198
140x110
105x80
11
56
300
2.68
659306ESD
659306ESD
200
50
240
140x110
105x80
11
56
300
3.05
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SRP/NL - "TR" polyurethane wheels, aluminium centre, swivel top plate brack...
Tellurerota
06.05.2024
SF/NL - "TR" polyurethane wheels, aluminium centre, fixed bracket type "NL"
Tellurerota
06.05.2024
65ESD SRP FR NL - ESD 'TR' polyurethane wheels, electrical resistance <10^9...
Tellurerota
09.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求