目錄: Tecnorm
Created: 07.08.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tecnorm
FD06. Spring Plungers with internal hexagon and seal - Spring elements
Tecnorm
5 Spring units
Powered by
CAD模型選擇
{tecnorm/05_federelemente/fd06_mit_innensechskant_und_abdichtung_asmtab.prj},{NB=FD06.150},{BESTNR=FD06.150},{INFO=Online PDF},{AUS=Automatenstahl, verstärkte Federkraft},{D1=M10},{DNDM=10},{DKDM=8.160},{D2=4.0},{L=28},{N=1.5},{S=3.5},{T=1.4},{SW=3.0},{F1=22.0},{F2=43},{G=13.0},{A=1.5000},{AA=3.4641},{B=3.2000},{BB=2.000},{C=27.000},{CC=27.000},{D=1.5000},{SI=6.3000},{VI=5.0000},{MS=1.700},{BR=6.000},{SK=4.000},{S1=3.5},{PPATH=assemblies/fd06_mit_innensechskant_und_abdichtung_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
AUS
Finish
ⁿ/ₐ
D1
ⁿ/ₐ
D2
[mm]
L
[mm]
N
[mm]
S
[mm]
T
[mm]
SW
[mm]
F1
Spring load
[N]
F2
Spring load
[N]
G
Weight
[g]
FD06.048
FD06.048
Automatenstahl, Standard-...
M8
3.8
26
1.5
3.0
1.4
2.5
9.0
24
8.0
FD06.050
FD06.050
Automatenstahl, Standard-...
M10
4.0
28
1.5
3.5
1.4
3.0
15.0
30
13.0
FD06.052
FD06.052
Automatenstahl, Standard-...
M12
6.0
35
2.7
4.0
2.0
4.0
24.0
50
20.0
FD06.056
FD06.056
Automatenstahl, Standard-...
M16
7.5
40
3.2
5.0
2.5
5.0
36.0
58
24.0
FD06.148
FD06.148
Automatenstahl, verstärkt...
M8
3.8
26
1.5
3.0
1.4
2.5
17.0
39
8.0
FD06.150
FD06.150
Automatenstahl, verstärkt...
M10
4.0
28
1.5
3.5
1.4
3.0
22.0
43
13.0
FD06.152
FD06.152
Automatenstahl, verstärkt...
M12
6.0
35
2.7
4.0
2.0
4.0
40.0
80
20.0
FD06.156
FD06.156
Automatenstahl, verstärkt...
M16
7.5
40
3.2
5.0
2.5
5.0
44.0
113
24.0
FD06.448
FD06.448
rostfreier Stahl, Standar...
M8
3.8
26
1.5
3.0
1.4
2.5
9.0
24
8.0
FD06.450
FD06.450
rostfreier Stahl, Standar...
M10
4.0
28
1.5
3.5
1.4
3.0
15.0
30
13.0
FD06.452
FD06.452
rostfreier Stahl, Standar...
M12
6.0
35
2.7
4.0
2.0
4.0
24.0
50
20.0
FD06.456
FD06.456
rostfreier Stahl, Standar...
M16
7.5
40
3.2
5.0
2.5
5.0
36.0
58
24.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求