您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
DRB 1 Series <100W - 1 phase DIN-rail power supply
TDK-Lambda
DIN-Rail Power Supplies
Single Phase Power Supplies
Powered by
CAD模型選擇
{tdk_lambda/din_rail_power_supplies/single_phase/drb1_low_power_asmtab.prj},{NB=DRB50-5-1(N)},{MODEL=DRB50},{POWER=50},{VOLTAGE=5},{MIC=N},{LINK=Webpage},{PDF=Download},{ROHS=Yes},{REACH=Yes},{PPATH=parts/drb1_low_power_asmtpl.prj},{VER=3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
POWER
Output Power
[W]
VOLTAGE
Output voltage
[V]
ROHS
RoHS
ⁿ/ₐ
REACH
ⁿ/ₐ
AAO190
Safety & Installation Manual
ⁿ/ₐ
AAB925
Output voltage (min.)
[V]
AAC115
Output voltage (nom.)
[V]
AAB773
Output voltage (max.)
[V]
AAB429
Ouput voltage adjustable
ⁿ/ₐ
AAC127
Output voltage regulated
ⁿ/ₐ
AAC113
Output current (nom.)
[A]
AAI720
Boost current (max.)
[A]
BAB272
Bridging time (max.)
[ms]
BAG948
Load regulation
[%]
BAC078
Input voltage type
ⁿ/ₐ
AAB832
AC input voltage (max.)
[V]
AAC823
AC input current (max.)
[A]
AAC967
Apparent input power
[V·A]
BAE534
Overload capability (short-term)
[%]
BAB370
Conversion efficiency (max.)
[%]
AAJ701
Power losses (max.)
[V·A]
BAA303
Stand-by consumption (max.)
[W]
AAC022
Ambient operating temperature (min.)
[°C]
AAB906
Ambient operating temperature (max.)
[°C]
BAB357
Relative operation humidity (max.)
[%]
BAC178
Built-in width
[mm]
BAC180
Built-in height
[mm]
BAA222
Mechanical design
ⁿ/ₐ
BAG975
Degree of protection
ⁿ/ₐ
BAA077
Cooling concept
ⁿ/ₐ
BAA097
Enclosure color
ⁿ/ₐ
BAD308
Wall assembly possible
ⁿ/ₐ
BAD291
Direct assembly/mounting possible
ⁿ/ₐ
BAB431
Mounting type
ⁿ/ₐ
AAB400
Interface Design
ⁿ/ₐ
AAM476
Communication interface
ⁿ/ₐ
BAA558
Safety compliance
ⁿ/ₐ
AAF680
Overvoltage protection
ⁿ/ₐ
AAB621
Galvanic separation between input and output
ⁿ/ₐ
BAB485
EMC immunity - Fast transients (burst) - Signal contact
ⁿ/ₐ
BAB492
EMC emission - Radiated noise - Input
ⁿ/ₐ
BA8392
Certifications
ⁿ/ₐ
AAF507
REACH compliant
ⁿ/ₐ
AAO189
REACH Declaration of Conformity
ⁿ/ₐ
AAO191
RoHS compliant
ⁿ/ₐ
AAF508
Contains SVHC
ⁿ/ₐ
CTN
Customs Tariff Number
ⁿ/ₐ
MANUFACTURER_URL
Manufacturer website
ⁿ/ₐ
AAL377
Built-in battery
ⁿ/ₐ
AAZA85
Suitability for application
ⁿ/ₐ
BAD715
Series operation
ⁿ/ₐ
AAB966
AC input voltage (min.)
[V]
BAE190
Short-circuit proof
ⁿ/ₐ
DRB15-24-1
DRB15-24-1
15
24
Yes
Yes
https://product.tdk.com/s...
24
24
28
0.63
0.63
20
1
230
0.17
40.8
150
90
1.67
0.3
-20
70
95
28
135
DIN rail power supply
Natural convection
Analog
1kV
Class B
CE, UL, CSA, UKCA - Unite...
https://product.tdk.com/e...
8504408290
https://product.tdk.com/e...
Distributed Control Syste...
115
DRB30-12-1
DRB30-12-1
30
12
Yes
Yes
https://product.tdk.com/s...
12
12
15
2.5
2.5
20
1.25
230
0.33
79.2
120
88
4.1
0.3
-20
70
95
31
135
DIN rail power supply
Natural convection
Analog
1kV
Class B
CE, UL, CSA, UKCA - Unite...
https://product.tdk.com/e...
8504408290
https://product.tdk.com/e...
Distributed Control Syste...
115
DRB30-24-1
DRB30-24-1
30
24
Yes
Yes
https://product.tdk.com/s...
24
24
28
1.25
1.25
20
1
230
0.33
79.2
120
90
3.3
0.3
-20
70
95
31
135
DIN rail power supply
Natural convection
Analog
1kV
Class B
CE, UL, CSA, UKCA - Unite...
https://product.tdk.com/e...
8504408290
https://product.tdk.com/e...
Distributed Control Syste...
115
DRB50-5-1
DRB50-5-1
50
5
Yes
Yes
https://product.tdk.com/s...
5
5
5.5
6
6
20
1
230
0.55
132
110
80
12.5
0.3
-20
70
95
40
135
DIN rail power supply
Natural convection
Analog
1kV
Class B
CE, UL, CSA, UKCA - Unite...
https://product.tdk.com/e...
8504408290
https://product.tdk.com/e...
Distributed Control Syste...
115
DRB50-12-1
DRB50-12-1
50
12
Yes
Yes
https://product.tdk.com/s...
12
12
15
3.4
3.4
20
1.25
230
0.55
132
110
90
5.55
0.3
-20
70
95
40
135
DIN rail power supply
Natural convection
Analog
1kV
Class B
CE, UL, CSA, UKCA - Unite...
https://product.tdk.com/e...
8504408290
https://product.tdk.com/e...
Distributed Control Syste...
115
DRB50-15-1
DRB50-15-1
50
15
Yes
Yes
https://product.tdk.com/s...
12
15
15
3.4
3.4
20
1
230
0.55
132
110
90
5.55
0.3
-20
70
95
40
135
DIN rail power supply
Natural convection
Analog
1kV
Class B
CE, UL, CSA, UKCA - Unite...
https://product.tdk.com/e...
8504408290
https://product.tdk.com/e...
Distributed Control Syste...
115
DRB50-24-1
DRB50-24-1
50
24
Yes
Yes
https://product.tdk.com/s...
24
24
28
2.1
2.1
20
1
230
0.55
132
110
90
5.55
0.3
-20
70
95
40
135
DIN rail power supply
Natural convection
Analog
1kV
Class B
CE, UL, CSA, UKCA - Unite...
https://product.tdk.com/e...
8504408290
https://product.tdk.com/e...
Distributed Control Syste...
115
DRB50-48-1
DRB50-48-1
50
48
Yes
Yes
https://product.tdk.com/s...
48
48
52.8
1.05
1.05
20
1
230
0.55
132
110
91
4.9
0.3
-20
70
95
40
135
DIN rail power supply
Natural convection
Analog
1kV
Class B
CE, UL, CSA, UKCA - Unite...
https://product.tdk.com/e...
8504408290
https://product.tdk.com/e...
Distributed Control Syste...
115
DRB100-24-1
DRB100-24-1
100
24
Yes
Yes
https://product.tdk.com/s...
24
24
28
4.2
4.2
20
1
230
0.6
144
105
91
9.89
0.5
-20
70
95
55
135
DIN rail power supply
Natural convection
Analog
1kV
Class B
CE, UL, CSA, UKCA - Unite...
https://product.tdk.com/e...
8504408290
https://product.tdk.com/e...
Distributed Control Syste...
115
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求