目錄: SXQD
Created: 06.09.2022
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
SXQD
MK - 多位置固定气缸
SXQD
执行元件
小型自由安装气缸
MK MSK MTK
Powered by
CAD模型選擇
{sxqd/actuating_element/small_free_mounting_cylinder/mk_series/mk_asmtab.prj},{NB=MK165_0},{MODEL=MK},{BORE=16},{STROKE=5},{POS=0},{MC=},{TPC=},{B=20.0},{C=32},{D=6},{DA=26},{E=M5x0.8},{E1=5},{E2=0.80},{EA=11.0},{EB=12.5},{F=8.0},{FA=4.0},{G=8},{GA=17},{GB=13},{GC=26.5},{GD=15.9},{H=5},{J=7.5},{JA=6.5},{JB=14},{JC=7},{K=4.5},{KB=12},{L=M4x0.7},{L1=4},{L2=0.7},{LA=5.0},{LB=25},{P=M5x0.8},{P1=5.000},{P2=0.800},{PA=14.5},{PB=10.0},{PC=3},{C1=21.5},{PPATH=assemblies/mk_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BORE
缸径
[mm]
B
[mm]
C
[mm]
D
[mm]
DA
[mm]
E
[mm]
EA
[mm]
EB
[mm]
F
[mm]
FA
[mm]
G
[mm]
GA
[mm]
GB
[mm]
GC
[mm]
GD
[mm]
H
[mm]
J
[mm]
JA
[mm]
JB
[mm]
JC
[mm]
K
[mm]
KB
[mm]
L
[mm]
LA
[mm]
LB
[mm]
P
[mm]
PA
[mm]
PB
[mm]
PC
[mm]
C1
[mm]
MK65
6
16.5
22
3
18
M3x0.5
7.0
8.0
5.5
2.5
8
9
11
19.0
10.9
0
6.0
5.0
10
7
3.3
7
M3x0.5
5.0
17
M5x0.8
14.0
10.0
0
10.0
MK105
10
16.5
24
4
21
M4x0.7
10.0
11.0
7.0
2.0
8
12
13
20.5
11.9
0
6.0
5.5
11
7
3.3
9
M3x0.5
5.0
18
M5x0.8
15.5
10.0
0
14.5
MK165
16
20.0
32
6
26
M5x0.8
11.0
12.5
8.0
4.0
8
17
13
26.5
15.9
5
7.5
6.5
14
7
4.5
12
M4x0.7
5.0
25
M5x0.8
14.5
10.0
3
21.5
MK205
20
26.0
40
8
29
M6x1
12.0
14.0
10.0
5.0
8
20
16
32.0
19.8
6
9.5
8.0
16
9
5.5
16
M5x0.8
7.5
30
M5x0.8
19.0
11.0
9
24.0
MK255
25
32.0
50
10
33
M8x1.25
15.5
18.0
12.0
6.0
10
22
19
40.0
24.8
8
9.5
9.0
20
10
5.5
20
M5x0.8
8.0
38
M5x0.8
21.5
8.5
12
25.0
MK325
32
40.0
62
12
42
M10x1.25
19.5
22.0
17.0
6.0
12
29
24
49.0
30.8
10
11.0
11.5
24
11
6.5
24
M6x1
9.0
48
PT1/8
23.0
12.5
13
28.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求