目錄: SXQD
Created: 06.09.2022
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
SXQD
CU - 杆不回转型
SXQD
执行元件
小型自由安装气缸
CUKW CDUKW-杆不回转 双杆双作用
Powered by
CAD模型選擇
{sxqd/actuating_element/small_free_mounting_cylinder/cu_series-2/cu_asmtab.prj},{NB=CDUK165D_0},{MODEL=CDU},{VARIETIES=K},{BORE=16},{STROKE=5},{POS=0},{AM=D},{A=11.0},{A1=12.5},{B=20},{C=32},{D=6},{E=7},{F=8},{FL=17},{FK=13},{FY=28.0},{GB=11.5},{H=26},{J=14},{K=25},{L=5},{MM=M5x0.8},{MM1=5},{MM2=0.80},{NN=M4x0.7},{NN1=4},{NN2=0.7},{NN3=6},{P=4.5},{Q=4.0},{QA=2.0},{R=12},{T=7.6},{TA=6.5},{Y=15.5},{AA=15.0},{BB=18},{H1=4.0},{B1=8.0},{C1=9.2},{PPATH=assemblies/cu_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BORE
缸径
[mm]
A
[mm]
A1
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
FL
[mm]
FK
[mm]
FY
[mm]
GB
[mm]
H
[mm]
J
[mm]
K
[mm]
L
[mm]
MM
[mm]
NN
[mm]
NN3
[mm]
P
[mm]
Q
[mm]
QA
[mm]
R
[mm]
T
[mm]
TA
[mm]
Y
[mm]
AA
[mm]
BB
[mm]
H1
[mm]
B1
[mm]
C1
[mm]
CDUK65D
6
7.0
0.0
13
22
3
7
8
9
11
20.5
10.0
18
10
17
0
M3x0.5
M3x0.5
5
3.2
0.0
0.0
7
6.0
4.8
10.5
8.2
9
1.8
5.5
6.4
CDUK105D
10
10.0
0.0
15
24
4
7
8
12
12
22.0
10.0
21
11
18
0
M4x0.7
M3x0.5
5
3.2
0.0
0.0
9
6.0
5.0
11.5
10.3
13
2.4
7.0
8.1
CDUK165D
16
11.0
12.5
20
32
6
7
8
17
13
28.0
11.5
26
14
25
5
M5x0.8
M4x0.7
6
4.5
4.0
2.0
12
7.6
6.5
15.5
15.0
18
4.0
8.0
9.2
CDUK205D
20
12.0
14.0
26
40
8
9
8
20
16
33.0
12.5
29
16
30
6
M6x1
M5x0.8
8
5.5
9.0
4.5
16
9.3
8.0
19.5
21.0
23
5.0
10.0
11.5
CDUK255D
25
15.5
18.0
32
50
10
10
10
22
20
43.5
13.0
33
20
38
8
M8x1.25
M5x0.8
8
5.5
9.0
4.5
20
9.3
9.0
24.5
27.0
25
5.0
13.0
15.0
CDUK325D
32
19.5
22.0
40
62
12
11
12
29
24
51.5
12.5
42
24
48
10
M10x1.25
M6x1
9
6.6
13.5
4.5
24
11.0
11.5
30.5
35.0
27
6.0
17.0
19.6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求