W0020060 - Stainless Circle washer
SUNCO INDUSTRY CO.,LTD.
Washers
Powered by
CAD模型選擇
{sunco/washers/w2060.prj},{NB=W0-02-0060-0851-9015},{S=8.5X19X1.5}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
S
Size
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
SD
d - Inner Diameter
[mm]
D
Outer Diameter
[mm]
T
thickness
[mm]
W0-02-0060-0105-3002
1.05X3X0.2
W0-02-0060-0105-3002
1.1
3.0
0.2
W0-02-0060-0220-6006
2.2X6X0.6
W0-02-0060-0220-6006
2.2
6.0
0.6
W0-02-0060-0220-6008
2.2X6X0.8
W0-02-0060-0220-6008
2.2
6.0
0.8
W0-02-0060-0330-8003
3.3X8X0.3
W0-02-0060-0330-8003
3.3
8.0
0.3
W0-02-0060-0330-8010
3.3X8X1.0
W0-02-0060-0330-8010
3.3
8.0
1.0
W0-02-0060-0331-0005
3.3X10X0.5
W0-02-0060-0331-0005
3.3
10.0
0.5
W0-02-0060-0341-0008
3X10X0.8
W0-02-0060-0341-0008
3.4
10.0
0.8
W0-02-0060-0331-0015
3.3X10X1.5
W0-02-0060-0331-0015
3.3
10.0
1.5
W0-02-0060-0341-2008
3X12X0.8
W0-02-0060-0341-2008
3.4
12.0
0.8
W0-02-0060-0321-3012
3.2X13X1.2
W0-02-0060-0321-3012
3.2
13.0
1.2
W0-02-0060-0331-4010
3X14X1.0
W0-02-0060-0331-4010
3.3
14.0
1.0
W0-02-0060-0331-5010
3.3X15X1.0
W0-02-0060-0331-5010
3.3
15.0
1.0
W0-02-0060-0342-0010
3.4X20X1.0
W0-02-0060-0342-0010
3.4
20.0
1.0
W0-02-0060-0451-0005
4.5X10X0.5
W0-02-0060-0451-0005
4.5
10.0
0.5
W0-02-0060-0451-0010
4X10X1.0
W0-02-0060-0451-0010
4.5
10.0
1.0
W0-02-0060-0451-0015
4.5X10X1.5
W0-02-0060-0451-0015
4.5
10.0
1.5
W0-02-0060-0451-1005
4.5X11X0.5
W0-02-0060-0451-1005
4.5
11.0
0.5
W0-02-0060-0451-2008
4X12X0.8
W0-02-0060-0451-2008
4.5
12.0
0.8
W0-02-0060-0411-2010
4X12X1.0
W0-02-0060-0411-2010
4.1
12.0
1.0
W0-02-0060-0451-3010
4.5X13X1.0
W0-02-0060-0451-3010
4.5
13.0
1.0
W0-02-0060-0451-3015
4.5X13X1.5
W0-02-0060-0451-3015
4.5
13.0
1.5
W0-02-0060-0411-4010
4X14X1.0
W0-02-0060-0411-4010
4.1
14.0
1.0
W0-02-0060-0451-5010
4.5X15X1.0
W0-02-0060-0451-5010
4.5
15.0
1.0
W0-02-0060-0451-5015
4.5X15X1.5
W0-02-0060-0451-5015
4.5
15.0
1.5
W0-02-0060-0451-5020
4.5X15X2.0
W0-02-0060-0451-5020
4.5
15.0
2.0
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求