W0010000 - Brass Circle washer ISO
SUNCO INDUSTRY CO.,LTD.
Washers
Powered by
CAD模型選擇
{sunco/washers/w1000.prj},{NB=W0-01-0000-0120-0000},{S=12X24X2.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
S
Size
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
SD
d - Inner Diameter
[mm]
TSD
tolerance-d
[mm]
T
thickness
[mm]
TT
tolerance-t
[mm]
D
Outer Diameter
[mm]
TD
tolerance-d
[mm]
W0-01-0000-0020-0000
2X5X0.3
W0-01-0000-0020-0000
2.2
+0.15
0.3
+-0.04
5.0
-0.3
W0-01-0000-0023-0000
2.3X6.5X.5
W0-01-0000-0023-0000
2.5
+0.15
0.5
+-0.05
6.5
-0.35
W0-01-0000-0026-0000
2.6X6.5X.5
W0-01-0000-0026-0000
2.8
+0.15
0.5
+-0.05
6.5
-0.35
W0-01-0000-0030-0000
3X7X0.5
W0-01-0000-0030-0000
3.2
+0.2
0.5
+-0.05
7.0
-0.35
W0-01-0000-0040-0000
4X9X0.8
W0-01-0000-0040-0000
4.3
+0.2
0.8
+-0.1
9.0
-0.35
W0-01-0000-0050-0000
5X10X1.0
W0-01-0000-0050-0000
5.3
+0.2
1.0
+-0.1
10.0
-0.35
W0-01-0000-0060-0000
6X12.5X1.6
W0-01-0000-0060-0000
6.4
+0.25
1.6
+-0.15
12.5
-0.4
W0-01-0000-0080-0000
8X17X1.6
W0-01-0000-0080-0000
8.4
+0..25
1.6
+-0.15
17.0
-0.4
W0-01-0000-0100-0000
10X21X2.0
W0-01-0000-0100-0000
10.5
+0.3
2.0
+-0.2
21.0
-0.5
W0-01-0000-0120-0000
12X24X2.5
W0-01-0000-0120-0000
13.0
+0.3
2.5
+-0.25
24.0
-0.5
W0-01-0000-0140-0000
14X28X2.5
W0-01-0000-0140-0000
15.0
+0.3
2.5
+-0.25
28.0
-0.5
W0-01-0000-0160-0000
16X30X3.0
W0-01-0000-0160-0000
17.0
+0.3
3.0
+-0.3
30.0
-0.5
W0-01-0000-0180-0000
18X34X3.0
W0-01-0000-0180-0000
19.0
+0.35
3.0
+-0.3
34.0
-0.6
W0-01-0000-0200-0000
20X37X3.0
W0-01-0000-0200-0000
21.0
+0.35
3.0
+-0.3
37.0
-0.6
W0-01-0000-0220-0000
22X39X3.0
W0-01-0000-0220-0000
23.0
+0.35
3.0
+-0.3
39.0
-0.6
W0-01-0000-0240-0000
24X44X4.0
W0-01-0000-0240-0000
25.0
+0.35
4.0
+-0.4
44.0
-0.6
W0-01-0000-0270-0000
27X50X4.0
W0-01-0000-0270-0000
28.0
+-0.35
4.0
+-0.4
50.0
-0.6
W0-01-0000-0300-0000
30X56X4.0
W0-01-0000-0300-0000
31.0
+0.4
4.0
+-0.4
56.0
-0.8
W0-01-0000-0330-0000
33X60X5.0
W0-01-0000-0330-0000
34.0
+0.4
5.0
+-0.5
60.0
-0.8
W0-01-0000-0360-0000
36X66X5.0
W0-01-0000-0360-0000
37.0
+0.4
5.0
+-0.5
66.0
-0.8
W0-01-0000-0390-0000
39X72X6.0
W0-01-0000-0390-0000
40.0
+0.4
6.0
+-0.6
72.0
-0.8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求