N0010CUD - Brass Ultra Sert (Ultra Sert 4)
SUNCO INDUSTRY CO.,LTD.
Nut
Powered by
CAD模型選擇
{sunco/nut/n0010cud_4.prj},{NB=N0-01-0CUD-44058000},{CNSORDERNO=N0-01-0CUD-44058000},{SCP=M4x0.7},{NDM=4.0000},{P=0.700},{D2=6.4},{D1=5.5},{L=5.8},{A=9.5},{B=5.6},{C=6.3},{N=UD-44058CD}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
CNSORDERNO
Order Number
ⁿ/ₐ
SCP
Screw called pitch
ⁿ/ₐ
D2
Diameter
[mm]
D1
Diameter
[mm]
L
Length
[mm]
A
Counterpart material dimension
[mm]
B
Counterpart material dimension
[mm]
C
Counterpart material dimension
[mm]
N
Number
[mm]
N0-01-0CUD-42001000
N0-01-0CUD-42001000
M2x0.4
3.6
3.1
4.0
6.0
3.2
4.5
UD-42001CD
N0-01-0CUD-42601000
N0-01-0CUD-42601000
M2.6x0.45
4.6
3.9
5.7
7.0
4.0
6.2
UD-42601CD
N0-01-0CUD-43030000
N0-01-0CUD-43030000
M3x0.5
4.6
3.9
3.0
7.0
4.0
3.5
UD-43030CD
N0-01-0CUD-43040000
N0-01-0CUD-43040000
M3x0.5
4.6
3.9
4.0
7.0
4.0
4.5
UD-43040CD
N0-01-0CUD-43050000
N0-01-0CUD-43050000
M3x0.5
4.6
3.9
5.0
7.0
4.0
5.5
UD-43050CD
N0-01-0CUD-43001000
N0-01-0CUD-43001000
M3x0.5
4.6
3.9
5.7
7.0
4.0
6.2
UD-43001CD
N0-01-0CUD-43501000
N0-01-0CUD-43501000
M3.5x0.6
5.6
4.7
7.1
8.5
4.8
7.6
UD-43501CD
N0-01-0CUD-44058000
N0-01-0CUD-44058000
M4x0.7
6.4
5.5
5.8
9.5
5.6
6.3
UD-44058CD
N0-01-0CUD-44065000
N0-01-0CUD-44065000
M4x0.7
6.4
5.5
6.5
9.5
5.6
7.0
UD-44065CD
N0-01-0CUD-44001000
N0-01-0CUD-44001000
M4x0.7
6.4
5.5
8.2
9.5
5.6
8.7
UD-44001CD
N0-01-0CUD-45058000
N0-01-0CUD-45058000
M5x0.8
7.1
6.3
5.8
11.5
6.4
6.3
UD-45058CD
N0-01-0CUD-45001000
N0-01-0CUD-45001000
M5x0.8
7.1
6.3
9.5
11.5
6.4
10.0
UD-45001CD
N0-01-0CUD-46065000
N0-01-0CUD-46065000
M6x1.0
8.6
7.9
6.5
14.0
8.0
7.0
UD-46065CD
N0-01-0CUD-46095000
N0-01-0CUD-46095000
M6x1.0
8.6
7.9
9.5
14.0
8.0
10.0
UD-46095CD
N0-01-0CUD-46001000
N0-01-0CUD-46001000
M6x1.0
8.6
7.9
12.7
14.0
8.0
13.2
UD-46001CD
N0-01-0CUD-48001000
N0-01-0CUD-48001000
M8x1.25
10.4
9.5
12.7
17.5
9.6
13.2
UD-48001CD
N0-01-0CUD-41001000
N0-01-0CUD-41001000
M10x1.5
11.8
11.0
12.7
23.5
11.2
13.2
UD-41001CD
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求