N0000602 - Iron Eye Nut (Fine Thread)
SUNCO INDUSTRY CO.,LTD.
Nut
Powered by
CAD模型選擇
{sunco/nut/n0000602.prj},{NB=N0-00-0602-80500000},{CNSORDERNO=N0-00-0602-80500000},{S=5/8},{NDM=15.875},{A=60.0},{B=35},{C=12.5},{D=30},{T=23},{H1=42},{H=72.0},{R=14},{D1=17.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CNSORDERNO
Order Number
ⁿ/ₐ
S
Size
ⁿ/ₐ
A
Outside diameter
[mm]
B
Inside diameter
[mm]
C
Width
[mm]
D
Diameter
[mm]
T
Height
[mm]
H1
Height
[mm]
H
Height
[mm]
R
Radius
[mm]
D1
Diameter
[mm]
N0-00-0602-80200000
N0-00-0602-80200000
1/4
26.0
16
5.0
13
10
19
32.5
6
8.0
N0-00-0602-80250000
N0-00-0602-80250000
5/16
32.6
20
6.3
16
12
23
39.3
8
8.5
N0-00-0602-80300000
N0-00-0602-80300000
3/8
41.0
25
8.0
20
15
28
48.5
10
10.6
N0-00-0602-80400000
N0-00-0602-80400000
1/2
50.0
30
10.0
25
19
36
61.0
12
12.5
N0-00-0602-80500000
N0-00-0602-80500000
5/8
60.0
35
12.5
30
23
42
72.0
14
17.0
N0-00-0602-80600000
N0-00-0602-80600000
3/4
72.0
40
16.0
35
28
50
86.0
16
21.2
N0-00-0602-80700000
N0-00-0602-80700000
7/8
82.0
45
18.0
40
33
58
98.5
20
23.0
N0-00-0602-81000000
N0-00-0602-81000000
1"
90.0
50
20.0
45
38
66
111.0
25
25.0
N0-00-0602-81200000
N0-00-0602-81200000
1"-1/4
110.0
60
25.0
60
46
80
135.0
30
31.5
N0-00-0602-81400000
N0-00-0602-81400000
1"-1/2
133.0
70
31.5
70
55
95
161.5
35
37.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求