N0000036 - Iron Flange Cap Nut without Serrate
SUNCO INDUSTRY CO.,LTD.
Nut
Powered by
CAD模型選擇
{sunco/nut/n0000036.prj},{NB=N0-00-0036-00600000},{CNSORDERNO=N0-00-0036-00600000},{S=M6},{NDM=6},{SW=10},{TSW=0 -0.2},{E=11.5},{D=13},{TD=0 -0.4},{H=6.0},{TH=±0.2},{H2=4.0},{T=1.5},{T1=1.5},{H1=10.5},{R=4.5},{R1=0.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CNSORDERNO
Order Number
ⁿ/ₐ
S
Size
ⁿ/ₐ
SW
Width across flats
[mm]
TSW
Tolerance width across flats
[mm]
D
Diameter
[mm]
TD
Tolerance diameter
[mm]
H
Height
[mm]
TH
Tolerance height
[mm]
H1
Height
[mm]
N0-00-0036-00400000
N0-00-0036-00400000
M4
8
0 -0.2
11
0 -0.4
5.0
±0.15
8.5
N0-00-0036-00500000
N0-00-0036-00500000
M5
8
0 -0.2
12
0 -0.4
5.5
±0.15
9.0
N0-00-0036-00600000
N0-00-0036-00600000
M6
10
0 -0.2
13
0 -0.4
6.0
±0.2
10.5
N0-00-0036-00800000
N0-00-0036-00800000
M8
12
0 -0.25
17
0 -0.4
7.5
±0.2
13.0
N0-00-0036-01000000
N0-00-0036-01000000
M10
14
0 -0.25
19
0 -0.4
9.0
±0.2
15.5
N0-00-0036-01200000
N0-00-0036-01200000
M12
17
0 -0.25
24
0 -0.4
11.0
±0.2
18.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求