0002T101 - StainlessTRXFlat countersunk machine screw
SUNCO INDUSTRY CO.,LTD.
Machine Screws
Powered by
CAD模型選擇
{sunco/machine_screws/02t11.prj},{NB=00-02-T101-0050-0100},{S=M 5},{L=10},{L1=6,8,10},{L2=8,10,12,20,25},{L3=10,12,15,18,20},{L4=12,15,16,20,25,30}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
S
Size
ⁿ/ₐ
L
Length
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
P
p: Pitch
[mm]
DS
Drive size
ⁿ/ₐ
DK
dk: Outside Diameter
[mm]
TDK
tolerance-dk
[mm]
K
k: Width
[mm]
TK
tolerance-k
[mm]
00-02-T101-0030-0060
M 3
6
00-02-T101-0030-0060
0.500
T10
6
-0.5
1.750
-0.3
00-02-T101-0030-0080
M 3
8
00-02-T101-0030-0080
0.500
T10
6
-0.5
1.750
-0.3
00-02-T101-0030-0100
M 3
10
00-02-T101-0030-0100
0.500
T10
6
-0.5
1.750
-0.3
00-02-T101-0040-0080
M 4
8
00-02-T101-0040-0080
0.700
T20
8
-0.5
2.300
-0.3
00-02-T101-0040-0100
M 4
10
00-02-T101-0040-0100
0.700
T20
8
-0.5
2.300
-0.3
00-02-T101-0040-0120
M 4
12
00-02-T101-0040-0120
0.700
T20
8
-0.5
2.300
-0.3
00-02-T101-0040-0200
M 4
20
00-02-T101-0040-0200
0.700
T20
8
-0.5
2.300
-0.3
00-02-T101-0040-0250
M 4
25
00-02-T101-0040-0250
0.700
T20
8
-0.5
2.300
-0.3
00-02-T101-0050-0100
M 5
10
00-02-T101-0050-0100
0.800
T25
10
-0.6
2.800
-0.3
00-02-T101-0050-0120
M 5
12
00-02-T101-0050-0120
0.800
T25
10
-0.6
2.800
-0.3
00-02-T101-0050-0150
M 5
15
00-02-T101-0050-0150
0.800
T25
10
-0.6
2.800
-0.3
00-02-T101-0050-0180
M 5
18
00-02-T101-0050-0180
0.800
T25
10
-0.6
2.800
-0.3
00-02-T101-0050-0200
M 5
20
00-02-T101-0050-0200
0.800
T25
10
-0.6
2.800
-0.3
00-02-T101-0060-0120
M 6
12
00-02-T101-0060-0120
1.000
T30
12
-0.7
3.400
-0.4
00-02-T101-0060-0150
M 6
15
00-02-T101-0060-0150
1.000
T30
12
-0.7
3.400
-0.4
00-02-T101-0060-0160
M 6
16
00-02-T101-0060-0160
1.000
T30
12
-0.7
3.400
-0.4
00-02-T101-0060-0200
M 6
20
00-02-T101-0060-0200
1.000
T30
12
-0.7
3.400
-0.4
00-02-T101-0060-0250
M 6
25
00-02-T101-0060-0250
1.000
T30
12
-0.7
3.400
-0.4
00-02-T101-0060-0300
M 6
30
00-02-T101-0060-0300
1.000
T30
12
-0.7
3.400
-0.4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求