00000810 - Steel Spot Screw
SUNCO INDUSTRY CO.,LTD.
Machine Screws
Powered by
CAD模型選擇
{sunco/machine_screws/00810.prj},{NB=00-00-0810-0050-0100},{S=M 5},{L=10},{L1=6,8,10,12,15,20,25,30},{L2=6,8,10,12,15,20,25,30,35,40},{L3=8,10,12,15,20,25,30,35,40,45,50},{L4=10,12,15,20,25,30,35,40,45,50,55,60}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
S
Size
ⁿ/ₐ
L
Length
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
P
p: Pitch
[mm]
DK
dk: Outside Diameter
[mm]
TDK
tolerance-dk
[mm]
K
k: Width
[mm]
TK
tolerance-k
[mm]
E
Width
[mm]
TE
tolerance-e
ⁿ/ₐ
00-00-0810-0030-0060
M 3
6
00-00-0810-0030-0060
0.500
3.800
+-0.1
1.000
+-0.1
2.000
+-0.1
00-00-0810-0030-0080
M 3
8
00-00-0810-0030-0080
0.500
3.800
+-0.1
1.000
+-0.1
2.000
+-0.1
00-00-0810-0030-0100
M 3
10
00-00-0810-0030-0100
0.500
3.800
+-0.1
1.000
+-0.1
2.000
+-0.1
00-00-0810-0030-0120
M 3
12
00-00-0810-0030-0120
0.500
3.800
+-0.1
1.000
+-0.1
2.000
+-0.1
00-00-0810-0030-0150
M 3
15
00-00-0810-0030-0150
0.500
3.800
+-0.1
1.000
+-0.1
2.000
+-0.1
00-00-0810-0030-0200
M 3
20
00-00-0810-0030-0200
0.500
3.800
+-0.1
1.000
+-0.1
2.000
+-0.1
00-00-0810-0030-0250
M 3
25
00-00-0810-0030-0250
0.500
3.800
+-0.1
1.000
+-0.1
2.000
+-0.1
00-00-0810-0030-0300
M 3
30
00-00-0810-0030-0300
0.500
3.800
+-0.1
1.000
+-0.1
2.000
+-0.1
00-00-0810-0040-0060
M 4
6
00-00-0810-0040-0060
0.700
4.800
+-0.1
1.100
+-0.1
2.200
+-0.1
00-00-0810-0040-0080
M 4
8
00-00-0810-0040-0080
0.700
4.800
+-0.1
1.100
+-0.1
2.200
+-0.1
00-00-0810-0040-0100
M 4
10
00-00-0810-0040-0100
0.700
4.800
+-0.1
1.100
+-0.1
2.200
+-0.1
00-00-0810-0040-0120
M 4
12
00-00-0810-0040-0120
0.700
4.800
+-0.1
1.100
+-0.1
2.200
+-0.1
00-00-0810-0040-0150
M 4
15
00-00-0810-0040-0150
0.700
4.800
+-0.1
1.100
+-0.1
2.200
+-0.1
00-00-0810-0040-0200
M 4
20
00-00-0810-0040-0200
0.700
4.800
+-0.1
1.100
+-0.1
2.200
+-0.1
00-00-0810-0040-0250
M 4
25
00-00-0810-0040-0250
0.700
4.800
+-0.1
1.100
+-0.1
2.200
+-0.1
00-00-0810-0040-0300
M 4
30
00-00-0810-0040-0300
0.700
4.800
+-0.1
1.100
+-0.1
2.200
+-0.1
00-00-0810-0040-0350
M 4
35
00-00-0810-0040-0350
0.700
4.800
+-0.1
1.100
+-0.1
2.200
+-0.1
00-00-0810-0040-0400
M 4
40
00-00-0810-0040-0400
0.700
4.800
+-0.1
1.100
+-0.1
2.200
+-0.1
00-00-0810-0050-0080
M 5
8
00-00-0810-0050-0080
0.800
5.800
+-0.1
1.200
+-0.1
2.400
+-0.1
00-00-0810-0050-0100
M 5
10
00-00-0810-0050-0100
0.800
5.800
+-0.1
1.200
+-0.1
2.400
+-0.1
00-00-0810-0050-0120
M 5
12
00-00-0810-0050-0120
0.800
5.800
+-0.1
1.200
+-0.1
2.400
+-0.1
00-00-0810-0050-0150
M 5
15
00-00-0810-0050-0150
0.800
5.800
+-0.1
1.200
+-0.1
2.400
+-0.1
00-00-0810-0050-0200
M 5
20
00-00-0810-0050-0200
0.800
5.800
+-0.1
1.200
+-0.1
2.400
+-0.1
00-00-0810-0050-0250
M 5
25
00-00-0810-0050-0250
0.800
5.800
+-0.1
1.200
+-0.1
2.400
+-0.1
00-00-0810-0050-0300
M 5
30
00-00-0810-0050-0300
0.800
5.800
+-0.1
1.200
+-0.1
2.400
+-0.1
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求