00000105 - Steel(-)Round head machine screw
SUNCO INDUSTRY CO.,LTD.
Machine Screws
Powered by
CAD模型選擇
{sunco/machine_screws/00105.prj},{NB=00-00-0105-0080-0500},{S=M 8},{L=50},{L1=10,15,16,20,25,35,45},{L2=15,16,20,25,30,35,40,50,60,70},{L3=20,25,30,35,40,45,50},{L4=20,25,30,35,40,45,50}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
S
Size
ⁿ/ₐ
L
Length
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
P
p: Pitch
[mm]
DK
dk: Outside Diameter
[mm]
TDK
tolerance-dk
[mm]
K
k: Width
[mm]
00-00-0105-0060-0100
M 6
10
00-00-0105-0060-0100
1.000
10.500
-0.7
4.000
00-00-0105-0060-0150
M 6
15
00-00-0105-0060-0150
1.000
10.500
-0.7
4.000
00-00-0105-0060-0160
M 6
16
00-00-0105-0060-0160
1.000
10.500
-0.7
4.000
00-00-0105-0060-0200
M 6
20
00-00-0105-0060-0200
1.000
10.500
-0.7
4.000
00-00-0105-0060-0250
M 6
25
00-00-0105-0060-0250
1.000
10.500
-0.7
4.000
00-00-0105-0060-0350
M 6
35
00-00-0105-0060-0350
1.000
10.500
-0.7
4.000
00-00-0105-0060-0450
M 6
45
00-00-0105-0060-0450
1.000
10.500
-0.7
4.000
00-00-0105-0080-0150
M 8
15
00-00-0105-0080-0150
1.250
14.000
-0.8
5.400
00-00-0105-0080-0160
M 8
16
00-00-0105-0080-0160
1.250
14.000
-0.8
5.400
00-00-0105-0080-0200
M 8
20
00-00-0105-0080-0200
1.250
14.000
-0.8
5.400
00-00-0105-0080-0250
M 8
25
00-00-0105-0080-0250
1.250
14.000
-0.8
5.400
00-00-0105-0080-0300
M 8
30
00-00-0105-0080-0300
1.250
14.000
-0.8
5.400
00-00-0105-0080-0350
M 8
35
00-00-0105-0080-0350
1.250
14.000
-0.8
5.400
00-00-0105-0080-0400
M 8
40
00-00-0105-0080-0400
1.250
14.000
-0.8
5.400
00-00-0105-0080-0500
M 8
50
00-00-0105-0080-0500
1.250
14.000
-0.8
5.400
00-00-0105-0080-0600
M 8
60
00-00-0105-0080-0600
1.250
14.000
-0.8
5.400
00-00-0105-0080-0700
M 8
70
00-00-0105-0080-0700
1.250
14.000
-0.8
5.400
00-00-0105-0100-0200
M 10
20
00-00-0105-0100-0200
1.500
16.000
+-0.3
7.000
00-00-0105-0100-0250
M 10
25
00-00-0105-0100-0250
1.500
16.000
+-0.3
7.000
00-00-0105-0100-0300
M 10
30
00-00-0105-0100-0300
1.500
16.000
+-0.3
7.000
00-00-0105-0100-0350
M 10
35
00-00-0105-0100-0350
1.500
16.000
+-0.3
7.000
00-00-0105-0100-0400
M 10
40
00-00-0105-0100-0400
1.500
16.000
+-0.3
7.000
00-00-0105-0100-0450
M 10
45
00-00-0105-0100-0450
1.500
16.000
+-0.3
7.000
00-00-0105-0100-0500
M 10
50
00-00-0105-0100-0500
1.500
16.000
+-0.3
7.000
00-00-0105-0120-0200
M 12
20
00-00-0105-0120-0200
1.750
19.000
-0.8
8.000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求